Partners
Communities
Media Center
Investor Relations
Events
Innovation & Technology
Sustainability
Customer Satisfaction
Careers at ST
Procurement
iNEMO inertial module, 3D magnetometer, 3D accelerometer, 3D gyroscope, I2C, SPI
The LSM9DS1 is a system-in-package featuring a 3D digital linear acceleration sensor, a 3D digital angular rate sensor, and a 3D digital magnetic sensor.
The LSM9DS1 has a linear acceleration full scale of ±2g/±4g/±8/±16 g, a magnetic field full scale of ±4/±8/±12/±16 gauss and an angular rate of ±245/±500/±2000 dps.
The LSM9DS1 includes an I2C serial bus interface supporting standard and fast mode (100 kHz and 400 kHz) and an SPI serial standard interface.
Magnetic, accelerometer and gyroscope sensing can be enabled or set in power-down mode separately for smart power management.
The LSM9DS1 is available in a plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
Key Features
Description | Version | Size | |
---|---|---|---|
![]() |
DS10101: iNEMO inertial module: 3D accelerometer, 3D gyroscope, 3D magnetometer | 3.0 | 1 MB |
Description | Version | Size | |
---|---|---|---|
![]() |
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package | 6.0 | 214 KB |
Description | Version | Size | |
---|---|---|---|
![]() |
DT0064: Noise analysis and identification in MEMS sensors, Allan, Time, Hadamard, Overlapping, Modified, Total variance | 1.0 | 616 KB |
Description | Version | Size | |
---|---|---|---|
![]() |
AEC-Q100-qualified for smart automotive applications | 01.2018 | 1 MB |
![]() |
MEMS and Sensors, Smart solutions for IoT and enhanced user experience | 1 MB |
Part Number | Manufacturer | Description |
---|---|---|
AndroidHAL-IIO | ST | Android sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework) |
AndroidHALInput | ST | Android sensor HAL for MEMS motion and environmental sensors (Input framework) |
LinuxDriverIIO | ST | Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework) |
LinuxDriverInput | ST | Linux device drivers for MEMS motion and environmental sensors (Input framework) |
Part Number | Manufacturer | Description |
---|---|---|
STEVAL-MKI159V1 | ST | LSM9DS1 adapter board for standard DIL24 socket |
Part Number | Package | Packing Type | Marketing Status | Unit Price (US$) * | Quantity | ECCN (EU) | ECCN (US) | Country of Origin | More info | Order from ST | Order from Distributors |
---|---|---|---|---|---|---|---|---|---|---|---|
LSM9DS1TR | TFLGA 3.5X3X1 24L | Tape And Reel | Active : Product is in volume production | 3.229 | 1000 | NEC | EAR99 | - | MORE INFO | Get Sample Add to cart | DISTRIBUTOR AVAILABILITY |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
LSM9DS1TR | Active | TFLGA 3.5X3X1 24L | Ecopack2 |
![]() ![]() |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
All rights reserved © 2018 STMicroelectronics
Terms of use |
Sales Terms & Conditions |
Privacy Policy |
Contacts