Please enter your desired search query and search again
Filters
Quick filters
File Type
Latest update
The STM32 family of 32-bit microcontrollers based on the Arm Cortex®-M processor is designed to offer new degrees of freedom to MCU users. It offers products combining very high performance, real-time capabilities, digital signal processing, low-power / low-voltage operation, and connectivity, while maintaining full integration and ease of development.
The unparalleled range of STM32 microcontrollers, based on an industry-standard core, comes with a vast choice of tools and software to support project development, making this family of products ideal for both small projects and end-to-end platforms.
Discover how the new STM32H5 MCUs with 4 Mbytes of embedded flash combine Arm® Cortex® M33 performance with the new ChromART2 graphics accelerator to deliver smooth, high quality user interfaces.
This demo showcases: An edge AI computer vision use case, leveraging the ST Neural-ART accelerator™ NPU, the MIPI CSI-2 camera interface, and the dedicated ISP designed for accelerating and optimizing the camera output and pipeline. Different high-performance graphical user interfaces utilizing the NeoChrom GPU and JPEG Codec to accelerate most graphics operations.
STM32CubeProgrammer comes with new data manipulation schemes and key provisioning features that help streamline your design process.
Monitor the performance data of your embedded applications remotely, with STM32CubeMonitor. No coding required!
Part number
Description
Supplier
Licence type
Supported Devices
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Choose design tool:
Power Management Design Center
Power Supply Design Tool
• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center
LED Lighting Design Tool
• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center
Digital Power Workbench
• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center
Power Tree Designer
• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components
STPOWER Studio
• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties
Thermal-electrical Simulators for Components
PCB Thermal Simulator
• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.
Thermal-electrical Simulators for Components
AC Switches Simulator
• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices
Thermal-electrical Simulators for Components
Rectifier Diodes Simulator
• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices
• test
Thermal-electrical Simulators for Components
Twister Sim
• Help select the right ViPOWER Automotive power device