L6474
Active
Education Design Win
Stepper motor driver with up to 16 microsteps with SPI and advanced current control

Download datasheet

Product overview

Description

The L6474 device, realized in analog mixed signal technology, integrates a dual low RDS(on)DMOS full bridge with all power switches equipped with an accurate on-chip current sensing circuitry suitable for non-dissipative current control and overcurrent protections. Thanks to a new current control, a 1/16 microstepping is achieved through an adaptive decay mode which outperforms traditional implementations.

All data registers, including those used to set analogue values (i.e.: current control value, current protection trip point, deadtime, etc.) are sent through a standard 5 Mbit/s SPI.

A very rich set of protections (thermal, low bus voltage, overcurrent) makes the L6474 device “bullet proof” as required by the most demanding motor control applications.

  • All features

    • Operating voltage: 8 - 45 V
    • 7.0 A output peak current (3.0 Ar.m.s.)
    • Low RDS(on)power MOSFETs
    • Programmable power MOS slew rate
    • Up to 1/16 microstepping
    • Current control with adaptive decay
    • Non-dissipative current sensing
    • SPI interface
    • Low quiescent and standby currents
    • Programmable non-dissipative overcurrent protection on all power MOS
    • Two-level overtemperature protection

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6474

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6474H
Active
HTSSOP28 Industrial Ecopack2 15 2026-01-01T00:00:00.000+01:00
L6474HTR
Active
HTSSOP28 Industrial Ecopack2 15 2026-01-01T00:00:00.000+01:00
L6474PD
Active
PowerSO 36 Industrial Ecopack2 15 2026-01-01T00:00:00.000+01:00
L6474PDTR
Active
PowerSO 36 Industrial Ecopack2 15 2026-01-01T00:00:00.000+01:00

L6474H

Package:

HTSSOP28

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP28

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6474HTR

Package:

HTSSOP28

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP28

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6474PD

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6474PDTR

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L6474H

Distributor availability of L6474H

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L6474PDTR

Distributor availability of L6474PDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L6474HTR

Distributor availability of L6474HTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L6474PD

Distributor availability of L6474PD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6474H Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6474H

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L6474PDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6474PDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L6474HTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6474HTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L6474PD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6474PD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors