150 mA - ultra low quiescent current linear voltage regulator

The STLQ015 provides 150 mA of maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 112 mV. The key feature of this device is its quiescent current, which is just 1.4 µA at maximum output current. The device is stable with a ceramic capacitor on the output. It offers very low quiescent current and extends battery-life of applications requiring very long standby time. The enable logic control function puts the STLQ015 in shutdown mode, reducing total current consumption to 1 nA. The device also includes short-circuit constant-current limiting and thermal protection. Typical applications are: portable and battery-powered systems, electronic sensors and microcontroller power supply.

Key Features

  • Input voltage from 1.5 to 5.5 V
  • Very low quiescent current:
    • 1.0 µA (typ.) at no load
    • 1.4 µA (typ.) at 150 mA load
    • 1 nA (typ.) in OFF mode
    • 200 nA max. in OFF mode at 125 °C
  • Output voltage tolerance: ± 2% at 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages: 0.8 V to 3.3 V in 100 mV steps
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor (COUT = 1 µF)
  • Internal current and thermal limit
  • Temperature range: from -40 °C to 125 °C

Design

Publications and Collaterals

Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB
Power management for handheld and portable 1.0 1 MB

Technical Documentation

Product Specifications
Description Version Size
DS6765 DS6765: 150 mA, ultra low quiescent current linear voltage regulator 6.0 1020 KB
Support & Community


Sample & Buy

Part Number Package Packing Type Output Voltage (V) (nom) Output Tolerance (typ) Output Current (A) (nom) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STLQ015M12R SOT23-5L Tape And Reel - 2 0.15 Active 0.25 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STLQ015M21R SOT23-5L Tape And Reel - 2 0.15 Active 0.25 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STLQ015M33R SOT23-5L Tape And Reel - 2 0.15 Active 0.25 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STLQ015M30R SOT23-5L Tape And Reel - 2 0.15 Active 0.25 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STLQ015M15R SOT23-5L Tape And Reel - 2 0.15 Active 0.25 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STLQ015M28R SOT23-5L Tape And Reel - 2 0.15 Active 0.25 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STLQ015XG25R SOT 666 Tape And Reel 2.5 2 0.15 NRND 0.594 1000 NEC EAR99 - MORE INFO
STLQ015M18R SOT23-5L Tape And Reel - 2 0.15 Active 0.25 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STLQ015M31R SOT23-5L Tape And Reel - 2 0.15 Active 0.25 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STLQ015M25R SOT23-5L Tape And Reel - 2 0.15 Active 0.25 1000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STLQ015M12R ActiveSOT23-5LIndustrialEcopack2
STLQ015M21R ActiveSOT23-5LIndustrialEcopack2
STLQ015M33R ActiveSOT23-5LIndustrialEcopack2
STLQ015M30R ActiveSOT23-5LIndustrialEcopack2
STLQ015M15R ActiveSOT23-5LIndustrialEcopack2
STLQ015M28R ActiveSOT23-5LIndustrialEcopack2
STLQ015XG25R NRNDSOT 666IndustrialEcopack2
STLQ015M18R ActiveSOT23-5LIndustrialEcopack2 0 0
STLQ015M31R ActiveSOT23-5LIndustrialEcopack2
STLQ015M25R ActiveSOT23-5LIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×