VIPER16
Active
Education Design Win
VIPerPlus family: Energy saving 6W high voltage converter with direct feedback

Download datasheet Order Direct

Product overview

Description

The device is an off-line converter with an 800 V avalanche ruggedness power section, a PWM controller, user defined overcurrent limit, protection against feedback network disconnection, hysteretic thermal protection, soft start up and safe auto restart after any fault condition. It is able to power itself directly from the rectified mains, eliminating the need for an auxiliary bias winding. Advance frequency jittering reduces EMI filter cost. Burst mode operation and the devices very low consumption both help to meet the standard set by energy saving regulations.

  • All features

    • 800 V avalanche rugged power section
    • PWM operation with frequency jittering for low EMI
    • Operating frequency:
      • 60 kHz for L type
      • 115 kHz for H type
    • No need of auxiliary winding for low power application
    • Standby power < 30 mW at 230 VAC
    • Limiting current with adjustable set point
    • On-board soft-start
    • Safe auto-restart after a fault condition
    • Hysteretic thermal shutdown

Circuit Diagram

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VIPER16

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VIPER16HD
Active
SO-16 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER16HDTR
Active
SO-16 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER16HN
Active
PDIP 7 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER16LD
Active
SO-16 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER16LDTR
Active
SO-16 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00
VIPER16LN
Active
PDIP 7 Industrial Ecopack2 10 2025-09-19T00:00:00.000+02:00

VIPER16HD

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER16HDTR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER16HN

Package:

PDIP 7

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PDIP 7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER16LD

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER16LDTR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VIPER16LN

Package:

PDIP 7

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PDIP 7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Transistor Breakdown Voltage (V) (min)
Drain Current (A) (nom)
RDS(on) (Ω) (max)
min
max
VIPER16HN

Distributor availability of VIPER16HN

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER16LN

Distributor availability of VIPER16LN

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER16HD

Distributor availability of VIPER16HD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER16HDTR

Distributor availability of VIPER16HDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER16LD

Distributor availability of VIPER16LD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER16LDTR

Distributor availability of VIPER16LDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER16HN Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER16HN

Operating Temperature (°C)

Min:

Max:

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.4

RDS(on) (Ω) (max):

24

Distributor Name

Distributor reported inventory date:

VIPER16LN Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER16LN

Operating Temperature (°C)

Min:

Max:

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.4

RDS(on) (Ω) (max):

24

Distributor Name

Distributor reported inventory date:

VIPER16HD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER16HD

Operating Temperature (°C)

Min:

Max:

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.4

RDS(on) (Ω) (max):

24

Distributor Name

Distributor reported inventory date:

VIPER16HDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER16HDTR

Operating Temperature (°C)

Min:

Max:

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.4

RDS(on) (Ω) (max):

24

Distributor Name

Distributor reported inventory date:

VIPER16LD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER16LD

Operating Temperature (°C)

Min:

Max:

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.4

RDS(on) (Ω) (max):

24

Distributor Name

Distributor reported inventory date:

VIPER16LDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER16LDTR

Operating Temperature (°C)

Min:

Max:

Transistor Breakdown Voltage (V) (min):

800

Drain Current (A) (nom):

0.4

RDS(on) (Ω) (max):

24

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors