Company  
ST Home | Microcontrollers

REva starter kit for STM32 from Raisonance


The REva starter kits from Raisonance are cost-effective, complete solutions for evaluating and starting application development with a wide range of ST microcontrollers including the STM32 ARM® Cortex™-M3 core-based microcontrollers.

The starter kit package includes:

REva motherboard: Universal evaluation board designed for quick, easy evaluation of a range of device features. It includes many evaluation features and a connector plugging in interchangeable daughter boards featuring different MCUs.

REva daughterboard(s): Dedicated boards that contain specific components for a given microcontroller, including the MCU itself, a clock selector and other device dependant features. Daughter boards plug into a standard SO-DIMM connector found on all REva motherboards.

image_3

RLink: Embedded in-circuit debugger/programmer, featuring USB host interface, is attached to the REva motherboard so that no additional connection cables are required when debugging and programming. It can also power both the REva motherboard and target MCU via the USB connection.

RIDE7: Raisonance's development environment allowing debug of code up to 32 Kbytes. RIDE7 provides seamless integration of the included GNU C/C++ compiler and a full-featured debug interface, project manager and code editor.

A range of REva starter kits are also available for STR9 and STR7 ARM core-based devices and 8-bit ST7 and uPSD microcontrollers.

 

Features and Benefits

Full-featured evaluation board (LEDs, push buttons, switches, temperature sensor, potentiometer, CAN, SPI, I2C and UART)

Interchangeable daughter boards featuring STM32 microcontroller

Embedded RLink for in-circuit debugging and programming via USB connection

Power supply from USB or external power supply for 1.8, 3.3 or 5V devices

Complete software toolset including RIDE development environment (for up to 32 Kbytes of code) and GNU C/C++ compiler

Demonstration applications implementing a range of device peripherals (C sources included)

 

Ordering Information

The REva starter kits for STM32 are available from Raisonance or can be ordered form STMicroelectronics' sales offices and distributors using the order code listed here:

STM3210B-SK/RAIS: kit with RIDE (32K code-size limited version for Cortex core), GNU C/C++ compiler, debugger, RLink (USB/JTAG) in-circuit debugger/programmer, demonstration mother board and daughter board with STM32F103B target device

Purchase ST tools

 

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)

 

Documentation & Downloads for STM3210B-SK/RAIS
Please click here to access the Documentation & downloads page

Microcontrollers supported by STM3210B-SK/RAIS

STM32F101C6STM32F101C8STM32F101CBSTM32F101R6STM32F101R8
STM32F101RBSTM32F101T6STM32F101T8STM32F101V8STM32F101VB
STM32F103C6STM32F103C8STM32F103CBSTM32F103R6STM32F103R8
STM32F103RBSTM32F103T6STM32F103T8STM32F103V8STM32F103VB








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2007-08-07 (152136 reads)

[ Go Back ]