Company  
ST Home | Microcontrollers

ST7-DVP3 series emulators


STMicroelectronics' ST7-DVP3 series emulator is the third generation of cost-effective, modular emulators, providing a powerful, affordable development solution that includes everything you need for real-time emulation, In-Circuit Debugging (ICD) and In-Circuit Programming (ICP) of your ST7 microcontroller.

In combination with ST Visual Develop (STVD) and ST Visual Programmer (STVP), the DVP3 series provide unprecedented control of application development – from building and debugging your application, to programming your ST7 microcontroller.

A complete ST7-DVP3 series emulator consists of three main components:
Main Emulation Board (MEB) that provides the communication links with the host PC.
Target Emulation Board (TEB) that is mounted on the MEB and contains the emulation hardware and firmware necessary to emulate a specific device.
Connection kit that includes adapters and sockets or connectors for specific ST7 package types and the cables necessary to connect to the TEB.

image_3

This modular design facilitates adding and exchanging options to emulate various families of ST7 microcontrollers and devices in different packages. To determine the correct TEB or connection kit required to emulate a specific ST7 device, please refer to DVP accessories selector.

Features and Benefits

Affordability due to a modular product structure

Real-time debugging

Advanced breakpoints on Data when debugging ST7 microcontrollers with a debug module)

Output trigger

Input trigger

512 trace records with trace filtering capability

USB and Parallel interfaces to the host PC

Programmable clock frequency up to 16 MHz

Emulation voltage from 3.3 to 5 V

In-circuit programming capability via 10-pin ICC connection

In-circuit debugging capability via 10-pin ICC connection

Ordering Information

The following ST7-DVP3 series emulators can be ordered from STMicroelectronic's sales offices and distributors using the ordering codes:

ST7MDT10-DVP3

Documents & Supported MCUs

ST7MDT20-DVP3

Documents & Supported MCUs

ST7MDT25-DVP3

Documents & Supported MCUs

Note: When ordering, the following connection accessories are provided without specifying a connection kit part number:
• For ST7MDT10-DVP3, the ST7MDT10-16/DVP connection kit for DIP16/SO16 packages
• For ST7MDT20-DVP3 the DIP32/SDIP42 connection accessories
For all other connection kits, users must specify a connection kit part number. For a list of part numbers, please refer to the on-line accessory selector or the 8, 16 and 32-bit Microcontroller selection guide.

Purchase ST tools









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2003-02-02 (920516 reads)

[ Go Back ]