Company  
ST Home | Microcontrollers

ST7 Flash STICK in-circuit debugger/programmer


The ST7 In-Circuit Communication Kit for Flash microcontrollers (ST7 Flash STICK) is an easy-to-use tool that you can build yourself and that allows in-circuit debugging and programming a complete range of ST7 Flash microcontrollers on an application board via an ST standard 10-pin In-Circuit Communication (ICC) connection. For in-circuit programming the ST7 Flash STICK can be use with ST Visual Programmer (STVP), the programming interface from ST. For in-circuit debugging, it is driven from ST Visual Develop (STVD 3.4.0 or later versions) – the popular, free integrated development environment from ST.

The ST7 Flash STICK takes advantage of the ICC protocol developed by STMicroelectronics, which allows development tools to communicate with on-chip resources of the ST7 through a limited number of signals.

In addition, developers can use the ST7 Flash STICK in combination with the ST7 Socket Boards (ST7SBxxx) for single-site, on-socket programming of ST7 Flash microcontrollers.

image_3

ST7 Flash STICK is no longer sold by ST. However, it is still supported by the ST MCU Toolset (STVD, STVP) for in-circuit debugging and programming of ST7. We will continue to provide the tool schematics and user documentation to support users who want to build their own tool.

 

Documantation and Files
  Resource Description
Reference schematics Complete board scematics and bill of materials for building an ST7 Flash Stick
ST7 Flash STICK user manual User instructions for connecting to an application board and configuring the ST7 Flash Stick for in-circuit programming/debugging
ST MCU Toolset Software installation includes ST Visual Programmer programming software and ST Visual Develop integrated development environment, both capable of driving the ST7 Flash Stick
ST Visual Programmer release notes Information about the latest release of ST Visual Programmer
ST Visual Develop release notes Information about the latest release of ST Visual Develop

 

 









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-05-06 (215500 reads)

[ Go Back ]