ST-Realizer II is a special edition
of Actum Solutions' Realizer® development software for the
ST7 and ST6 microcontroller families. This graphics-oriented
tool allows developers to create applications for ST7 and
ST6 devices without having to learn or write a single line
of assembly or C code. Simply draw a diagram of the application
using a library of symbols that represent product functions
and the symbols are wired together into an application flowchart,
which Realizer then translates into assembly code.
Note: ST-Realizer II does not include
product support. Fully supported versions with highly optimized
performance are available from Actum Solutions.
|
|
|
| |
Features and Benefits |
 |
Project Manager featuring enhanced libraries, wide
range of symbols for accessing all peripheral control registers,
HW interrupts and Real time management |
 |
Automatic generation of code including assembly
source, simulation files and machine code (S19, HEX) |
 |
Simulator with graphic interface for code testing
and debugging with pin level simulation |
 |
Support of low power modes |
|
| |
Ordering Information |
The special ST edition of Realizer for ST7 and
ST6 can be ordered from from STMicroelectronics under the ordering
code:
 |
STREALIZER-II |
Realizer® supporting ST microcontrollers is available from Actum
Solutions in the edition listed below. Please contact Actum
Solutions for ordering and pricing information.
 |
Realizer Evaluation edition: Designs allow
up to 15 symbols, |
 |
Realizer Gold: Unlimited symbols, limited
code optimization, service and support packs available |
 |
Realizer Silver: Unlimited symbols, all
optimizations (speed, code size, variables, dead code), service
and support packs available |
|
| Purchase
ST7 tools |
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
|
| |
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2004-05-11 (247979 reads) [ Go Back ] |
|
|
 |
|