Insem provides a range of professional cost effective tools fot ST7
including evaluation boards and the ST-LODIN7 in-circuit programmer.
The Insem ST-STEP64 Evaluation Board (ST7232X-EVAL) is an adaptable,
full-featured evaluation board that allows you to try out the features
of the ST7232x and ST7252x, and develop applications for these microcontrollers.
Its innovative design allows stand-alone operation(application running
on the included ST72F521R microcontroller), or operation while connected
to your host-PC using the low-cost ST7MDT20-DVP3 emulator.
Other evaluation boards include the ST-STEP42 for ST72F324 microcontrollers.
The ST-LODIN7 (avilable from Insem) is a powerful, easy-to-use
in-circuit programmer that connects to a host-PC via parallel port
and supports a full range of programming features such as memory blank
check, read, write and verify.
| ST-STEP64 Evaluation
Board |
| • |
128 x 64 Graphic LCD display on a removable board. |
| • |
Motor speed and beep control using PWM |
| • |
RS232, I2C, SPI and CAN interfaces |
| • |
External interrupt with 4 TACT switches |
| • |
Internal variable resistance for ADC design |
| • |
8 LEDs for checking I/O port operating status |
| • |
Integrated 7-Segment display for dynamic checking
of I/O port operating status |
| • |
IR sensor |
| • |
ST-standard ICC connection for easy in-circuit
programming |
| • |
Wrapping area
|
| ST-LODIN7 |
| • |
Supports all writing modes (Blank check/erase/Program...) |
| • |
Parallel port interface |
| • |
Supports both 3.3V and 5V |
| • |
STVP (ST Visual Program) compatible |
|
|
|
| |
| Ordering Information |
ST-LODIN7 programmer and the ST-STEP42 evaluation
board can be ordered from Insem.
The ST-STEP64 evaluation board can be ordered from STMicroelectronics'
sales offices and distributors using the ordering code:
 |
ST7232X-EVAL |
|
|
Purchase
ST tools
|
| |
| Brochures and Product Guides |
|
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2004-05-13 (231169 reads) [ Go Back ] |
|
|
 |
|