Company  
ST Home | Microcontrollers

ST7MC motor control starter kit from SofTec


The SofTec ST7MC Starter Kit (ST7MC-KIT/BLDC) is a complete motor control development platform that allows you to:

Demonstrate ST7MC motor control features quickly and easily while running a BLDC or Induction motor by setting basic settings in an easy-to-use graphical interface.

Evaluate motor control features by exploring various control strategies using the GUI to configure advanced settings. Save the settings by generating header files. Flash the ST7MC microcontroller, run the motor and apply changes to real-time settings and tune the drive parameters.

Develop your own motor control application around the generated header files and the provided ST7MC optimized C software library (source code of the ST7MC kit firmware). Then debug your application using the included STXF-INDART in-circuit debugger/programmer.

Using the same hardware and firmware platform, it is possible to incorporate application-specific requirements by taking advantage of the inverter hardware board expansion features (UART/LIN port and transceiver, EEPROM, standalone operation potentiometers, sensor mode input, wrapping area etc.).

image_3

Motor control applications can be built using the Cosmic or Raisonance C compilers for ST7 (not included). For debugging and fine tuning the application, the ST7MC devices are also supported by the ST7MDT50-EMU3 series emulator.

 
Features and Benefits

ST7MC inverter and control board

• ST7FMC in DIP56 package
• 10 A inverter stage
• External power stage
• 3 Phase motor control output
• UART
• LIN transceiver
• ICC standard connector for in-circuit debugging/programming
• 9V battery for board power supply

ST7FMC optimized C library for, 3 Phase BLDC motors, Induction motors and Compressors

Isolation board for high voltage motor operation

24V BLDC motor (included with kit), 240V/800W selni three-phase induction motor (ST7MC-MOT/IND) is available as an accessory

STXF-INDART in-circuit debugger/programmer with USB host PC interface and ICC interface to the motor control board

 
Ordering Information

The SofTec ST7MC motor control starter kit and accessories can be ordered from STMicroelectronic's sales offices and distributors using the following ordering codes:

ST7MC-KIT/BLDC: Complete starter kit with 24V BLDC motor

ST7MC-MOT/IND: 240V/800W selni three-phase induction motor

ST7-ICC/OPTOISOL: Galvanic isolation board for use with any tools using 10-pin ICC connection for in-circuit debugging and programming

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Softec’s Complete Motor Control Starter Kit for ST7MC (Data brief, PDF)
 









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-07-01 (246520 reads)

[ Go Back ]