The REva starter kits from
Raisonance are cost-effective, complete solutions for evaluating
and starting application development with a wide range of
microcontrollers in the ST7, STR7 and STR9 families. The starter
kit package includes:
 |
REva motherboard: Universal
evaluation board designed for quick, easy evaluation
of a range of device features. It includes many evaluation
features and a connector plugging in interchangeable
daughter boards featuring different MCUs. |
 |
REva daughterboard(s):
Dedicated boards that contain all the specific components
for a given microcontroller, including the MCU itself,
a clock selector and other device dependant features.
Daughterboards plug into a standard SO-DIMM connector
found on all REva motherboards.
Note: Daughterboards featuring 8-bit microcontrollers
such as ST7 and uPSD, can be used with any REva Starter
Kit. However, daughterboards featuring STR7 and STR9
devices can only be debugged using REva Starter Kits
for STR7 or STR9. |
|
|
|
 |
RLink:
Embedded in-circuit debugger/programmer, featuring USB host
interface, is attached to the REva motherboard so that no
additional connection cables are required for in-circuit debugging
and programming. It can also power both the REva motherboard
and target MCU via the USB connection. |
 |
Ride:
Raisonance's full-featured Integrated Development Environment,
which provides seamless integration of C and Assembler tools,
a full-featured debug interface and innovative features such
as the RBuilder application builder to facilitate the initial
steps of application development. |
|
| |
Features and Benefits |
 |
Full-featured evaluation board (LEDs,
push buttons, switches, temperature sensor, potentiometer,
CAN, SPI, I2C and UART) |
 |
Interchangeable daughterboards featuring
a range of ST MCUs (ST7, uPSD, STR7, STR9) |
 |
Embedded RLink for in-circuit debugging
and programming via USB connection
|
 |
Power supply from USB or external power supply for 1.8,
3.3 or 5V devices
|
 |
Complete sofware toolset including Ride
development environment and C compiler
|
 |
Demonstration applications implementing
a range of device peripherals (C sources included)
|
|
| |
Ordering Information |
The REva strater kits are available from
Raisonance or can be ordered form
STMicroelectronics' sales offices and distributors using the order codes
listed here.
Order codes for STR7 and STR9 REva Starter Kits:
 |
STR91X-SK/RAI: kit with STR912F daughterboard
and Ethernet, USB, UART, SPI, I2C, and ADC evaluation features. |
Documents & Supported MCUs |
 |
STR750-SK/RAIS: kit with STR750F daughterboard
and boot mode selection jumpers, USB, CAN, UART, SPI, I2C,
and ADC evaluation features. |
Documents & Supported MCUs |
 |
STR730-SK/RAIS: kit with STR730F daughterboard
and CAN, UART, SPI, I2C, and ADC evaluation features. |
Documents & Supported MCUs |
 |
STR71X-SK/RAIS: kit with STR711F (USB)
and STR712F (CAN) daughterboards, and USB, CAN, UART, SPI,
I2C, and ADC evaluation features. |
Documents & Supported MCUs |
|
Order codes for STR7 and STR9 daughterboards:
 |
STR912-D/RAIS: daughter board with STR912F
device. |
 |
STR750-D/RAIS: daughter board with STR750F
device. |
 |
STR730-D/RAIS: daughter board with STR730F
device. |
|
Purchase
STR7 tools
Purchase
STR9 tools
|
Order codes for ST7 REva Starter Kits:
 |
ST7FLITE-SK/RAIS: kit with ST7LITEU0,
ST7LITE0, ST7LITE1B and ST7LITE3 daughterboards, and UART,
SPI, I2C, and ADC evaluation features. |
Documents & Supported MCUs |
 |
ST7232X-SK/RAIS: kit with ST72325 and
ST72321B daughterboards, and UART, SPI, I2C, and ADC evaluation
features. |
Documents & Supported MCUs |
 |
ST72F34X-SK/RAIS: kit with ST72345 and
ST72264 daughterboards, and UART, SPI, I2C, and ADC evaluation
features. |
Documents & Supported MCUs |
 |
ST2F36X-SK/RAIS: kit with ST72361 daughterboard,
and UART, SPI, I2C, and ADC evaluation features. |
Documents & Supported MCUs |
 |
ST2F63B-SK/RAIS: kit with ST7263B (USB)
daughterboard, and USB, UART, SPI, I2C, and ADC evaluation
features. |
Documents & Supported MCUs |
|
Order codes for ST7 daughterboards:
 |
ST7FLI49M-D/RAIS: daughter board with
ST7FLITE49M device. |
 |
ST7FLI49-D/RAIS: daughter board with
ST7FLITE49 device. |
 |
ST7FLITUS-D/RAIS: daughter board with
ST7FLITEUS device. |
 |
ST7FLITU0-D/RAIS: daughter board with
ST7FLITEU0 device. |
 |
ST7FLIT1B-D/RAIS: daughter board with
ST7FLIT19B device. |
 |
ST7FOXA0-D/RAIS: daughter board with ST7FOXA0
device. |
 |
ST72321B-D/RAIS: daughter board with ST72F321B
device. |
 |
ST72325-D/RAIS: daughter board with ST72F325
device. |
 |
ST72345-D/RAIS: daughter board with ST72F345
device. |
 |
ST7FOXK2-D/RAIS: daughter board with ST7FOXK2 device. |
|
Purchase
ST7 tools
|
Order code for uPSD REva Starter Kit:
 |
STUPSD-SK/RAIS: starter kit with µPSD3200
(USB), µPSD3300 (IrDA) and µPSD3400 (USB, IrDA) daughterboards,
and USB, IrDA, UART, SPI, I2C, and ADC evaluation features. |
|
|
Purchase
uPSD tools
|
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)
Raisonance’s complete, low-cost starter kits for ST7
(Data brief, PDF)
Raisonance’s complete, low-cost starter kit for STR7 and STR9
(Data brief, PDF)
|
| |
| |
| Microcontrollers supported by ST72F34X-SK/RAIS |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2005-02-09 (1169295 reads) [ Go Back ] |