Raisonance's software toolset supports a
complete range of ST microcontrollers from the 8-bit STM8, ST7 and
uPSD families to the 32-bit STM32, STR9 and STR7 ARM™
core-based families.
The tool set is based around Ride7 the Raisonance
Integrated Development Environment, a full-featured development
environment for embedded applications that provides seamless
integration of C and Assembler tools, a full-featured debug
interface and support for a variety of debugging hardware
including emulators and in-circuit debuggers/emulators.
Ride7 fully integrates a range of C and Assembler toolsets
including:
|
|
|
|
|
Ride7 users also benefit from innovative software features such as:
 |
RBuilder - application builder
for quick, easy configuration of STM8 and ST7 peripherals in a graphical
user interface and generation of associated application C source
code. The resulting source code is based on the ST software
libraries. |
 |
CodeCompressor - optional code
optimizer for STM8, ST7 and uPSD that can reduce code size by 5-15%
by applying post-link optimizations such as inlining, factorization
and peepholing. |
Ride7 drives a range of hardware debugging tools including the RLink
in-circuit debugger/programmer for ST microcontrollers, the Signum
JTAGjet in-circuit debugger programmer with trace support for
STR9, and the ST7-EMU3 and ST7-DVP3
series emulators for ST7.
The toolset also includes Raisonance's RFlasher,
a free programming interface that drives the RLink
and provides a very low-cost programming solution for ST microcontrollers.
The easy-to-use interface allows erasing, programming, viewing and
verification of microcontroller Flash memory. It also includes automated
mode for automatic execution of programming sequences when mass programming
and project mode for saving programming configurations. |
| |
Features and Benefits |
 |
Application development for complete range of ST microcontrollers
from a single software interface |
 |
Project manager and text editor |
 |
Seamless integration of C compiler and Assembler controls
at project level |
 |
RBuilder application builder
for quick easy configuration of STM8 and ST7 peripherals and generation
of associated application code |
 |
Debugging tool support includes simulator, in-circuit debugger/programmers
and ST emulators |
 |
CodeCompressor post-link code
optimizer for STM8, ST7 and uPSD can reduce code size by 5-15% |
|
| |
Ordering Information |
Raisonance's software tool set downloads, information
and discussion forums for STM32, STR9, STR7, STM8, ST7 and uPSD are available
from Raisonance.
This software is also available with the following tools,
which are distributed by STMicroelectronics:
|
| |
| |
| |
| Microcontrollers supported by RIDE-STR7 |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2005-02-11 (63111 reads) [ Go Back ] |
|
|
 |
|