IAR KickStart Kits™ are cost effective
and complete evaluation and development systems in a single
package. They are designed to help you to a flying start by
providing all the necessary hardware and software you need
to design, implement and test your STR7 and
STR9 applications.
The KickStart tool packages include:
• Full-featured evaluation board with target
microcontroller
• J-Link in-circuit debugger/programmer
• Embedded Workbench® for ARM (EWARM)
• IAR C/C++ Compiler (output of code up to 32 KBytes)
• Sample projects for a range of device peripherals
Note: For a complete, affordable STR91xF development solution that includes
J-Trace for execution trace during debugging, an extended version of EWARM and STR91xF
evaluation board, check out the IAR Advanced Development Kit.
|
|
|
Features and Benefits |
 |
Evaluation board: including
target microcontroller and a complete range of evaluation features
(LEDs, push buttons, switches, potentiometer and peripheral
specific interfaces like Ethernet, USB, CAN, I2C, SPI and UART).
Evaluation board features for the available kits include:
|
Features |
Starter
Kit |
| STR91X-SK/IAR |
STR750-SK/IAR |
STR731-SK/IAR |
STR730-SK/IAR |
STR712-SK/IAR |
STR711-SK/IAR |
| Included STR9 or STR7 |
STR912FW4 |
STR750FV2 |
STR731FV2 |
STR730FZ2 |
STR712FR2 |
STR711FR2 |
| 20-pin JTAG interface connector |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| 38-pin trace tool connector |
Yes
(footprint) |
N/A |
N/A |
N/A |
N/A |
N/A |
| Power supply from JLink USB
connection |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| Backup power supply |
9V button battery |
N/A |
N/A |
N/A |
N/A |
N/A |
| UART connector(s) |
3 |
3 |
2 |
4 |
2 |
2 |
| SPI |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| I2C |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| CAN connector |
Yes |
Yes |
No |
Yes |
Yes |
No |
| USB connector |
Yes |
Yes |
Yes |
No |
No |
Yes |
| Ethernet connector |
Yes |
No |
No |
No |
No |
No |
| User LEDs |
16 |
16 |
2 |
16 |
2 |
2 |
| LCD display |
Yes (2x16) |
Yes (2x16) |
Yes (2x16) |
Yes (2x16) |
No |
No |
| SD/MMC card connector |
Yes |
Yes |
No |
No |
No |
No |
| Potentiometer connected to ADC |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| User push buttons |
2 |
4 |
2 |
4 |
2 |
2 |
| Reset button |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| Wrap area |
Yes |
Yes |
Yes |
Yes |
Yes |
Yes |
| Motor control connector |
Yes |
Yes |
No |
No |
No |
No |
|
|
|
|
|
|
|
|
|
 |
J-Link: In-circuit debugger/programmer
with USB host interface and industry standard JTAG interface
for application board connection
|
 |
Embedded Workbench® for ARM:
Easy-to-use, powerful integrated development environment that
seamlessly integrates a complete range software tools in a comprehensive
toolkit, recognized for its efficient code generation and unique
debugging properties
|
 |
IAR's C/C++ Compiler: KickStart version
allowing output of executables up to 32Kbytes in size
|
 |
and many additional features including
built in Flash loader and numerous useful sample projects
covering the full range device peripherals that are
based on the proven STR7 and STR9 software libraries.
|
|
| |
Ordering Information |
The following starter kits can be order from
IAR and are available from
STMicroelectronics under the ordering code:
 |
STR91X-SK/IAR: starter
kit with STR912FW4 device, footprint for trace-tool connector
(38-pin), SD/MMC connector, LCD (2x16) and Ethernet, USB,
CAN, UART, SPI, I2C, and ADC evaluation features. |
Documents & Supported MCUs
|
 |
STR750-SK/IAR: starter
kit includes STR750FV2 device, LCD (2x16) and USB, CAN, UART,
SPI, I2C and ADC evaluation features. |
Documents & Supported MCUs
|
 |
STR731-SK/IAR: starter
kit with STR731FV2 (100 pins) device and CAN, UART, SPI, I2C
and ADC evaluation features. |
Documents & Supported MCUs
|
 |
STR730-SK/IAR: starter
kit with STR730FZ2 (144 pins) device, LCD (2x16) and CAN,
UART, SPI, I2C and ADC evaluation features. |
Documents & Supported MCUs
|
 |
STR712-SK/IAR: starter
kit with STR712FR2 device and CAN, UART, SPI, I2C and ADC
evaluation features. |
Documents & Supported MCUs
|
 |
STR711-SK/IAR: starter
kit with STR711FR2 device and USB, UART, SPI, I2C and ADC
evaluation features. |
Documents & Supported MCUs
|
|
Purchase
STR7 tools
Purchase
STR9 tools
|
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)
IAR starter kits for STR7 and STR9 (Data brief, PDF)
|
| |
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2005-03-30 (1185382 reads) [ Go Back ] |
|
|
 |
|