The REva starter kits from Raisonance are
cost effective and complete solutions for evaluating and starting
application development with a complete range of ST microcontrollers
including the STR7 and STR9
ARM™ core-based devices. The starter kit package includes:
 |
REva motherboard: Universal
evaluation board designed to easily and quickly evaluate
a range of ST microcontrollers and device features.
The motherboard provides a host of evaluation features
including LED, push buttons, switches, temperature sensor,
potentiometer and interfaces for SPI, I2C and UART. |
 |
REva daughterboard(s): Dedicated boards that contain all the
specific components for a given microcontroller, including the MCU itself, a clock selector and
other device dependant features. Daughterboards plug into a standard SO-DIMM connector found on
all REva motherboards. |
 |
RLink: In-circuit debugger/programmer,
featuring USB host interface. The RLink is attached
to the REva motherboard so that no additional connection
cables are required for in-circuit programming and debugging
with the REva. In addition, the user can power both
the REva motherboard and the RLink from the USB connection. |
 |
RIDE:
The 16K code-size limited version of Raisonance's full-featured
Integrated Development Environment, which provides seamless
integration of C and Assembler tools and a full-featured
debug interface .
|
 |
GNU C/C++ Compiler: Unlimited,
optimizing C/C++ compiler for ARM™ core-based microcontrollers. |
 |
and many additional features
including built in Flash loader and numerous useful
sample projects covering the full range device peripherals
that are based on the proven STR7 and STR9 software
libraries. |
|
|
Note: REva Starter Kits are also available for the ST7
and uPSD 8-bit microcontroller families.
For a complete, affordable STR91xF development solution
that includes Signum JTAGjet for execution trace during debugging,
unlimited version of RIDE and the STR91xF evaluation board,
check out the Raisonance's Professional
Developer Kit for STR9. |
|
| |
Ordering information |
Starter kits available from ST include:
 |
STR91X-SK/RAI: starter kit with STR912FW4
device, trace-tool connector (38-pin), and Ethernet, UART,
SPI, I2C, and ADC evaluation features. |
 |
STR730-SK/RAIS: starter kit includes
STR730F device, and CAN, UART, SPI, I2C and ADC evaluation
features. |
 |
STR71X-SK/RAIS: starter kit includes
STR711FR2 (USB) and STR712FR2 (CAN) devices and USB, CAN,
UART, SPI, I2C and ADC evaluation features. |
|
These kits, daughterboards and other tools for STR7 and STR9
developers can also be ordered from Raisonance. |
| |
| News |
|
|
| |
| Brochures and Product Guides |
Microcontroller
Selection Guide (PDF 750K)
STR7 and STR9 development tools (Flyer, PDF)
|
| |
| Microcontrollers supported by STR750-SK-RAIS |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2005-07-28 (17340 reads) [ Go Back ] |