The STR730-EVAL board is
a complete development platform for the STR73xF
microcontrollers. It provides a cost effective, flexible and
open design for demonstrating the capability of the STR73xF
series of flash microcontrollers and enabling rapid evaluation
of the STR73xF devices and available peripherals. It includes
the high performance STR730FZ2 ARM7TDMI™ device
that boasts 2Mbits embedded flash with "best-in-class" random
access time, 16KBytes on-chip high speed SRAM as well as rich
set of peripherals and serial communication interfaces, including
CAN (controller area network).
The STR730-EVAL board integrates a 2 x 16 LCD, LEDs, UART, CAN interfaces,
piezo buzzer and test buttons to create a versatile stand-alone test
platform. A wide choice of development tool support is readily available
from third-party tool suppliers.
|
|
|
|
|
| |
Features and Benefits |
 |
STR73xF with processor running at up to
36 MHz, 144-pin LQFP package, 256 Kbytes flash program memory,
16 Kbytes RAM, embedded 1.8V voltage regulator for core supply,
nested interrupt controller and more... |
 |
Hardware features for evaluating a range
of device peripherals including CAN, RS232, 2x16 character
LCD display, user test buttons, analog channel |
 |
Industry standard JTAG connector for development
tool support
|
|
| |
Ordering Information |
The STR730 evaluation board can be ordered from
STMicroelectronics’ sales offices and distributors using the
following order code:
 |
STR730-EVAL
|
|
|
|
Purchase
ST tools
|
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
| |
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2005-09-21 (193902 reads) [ Go Back ] |