Company  
ST Home | Microcontrollers

Olimex evaluation boards for STM32, STR9 and STR7


Olimex provide a growing range of low-cost evaluation boards that come complete with application samples for many device peripherals for STM32, STR9 and STR7 ARM core-based microcontrollers. Olimex boards include:

  • Evaluation boards – with target microcontroller and a wide range of hardware features for peripheral evaluation
  • Header boards – featuring the target microcontoller, some peripheral evaluation features and headers for access to device I/Os

To help users get started, Olimex provides free sample code that includes C sources and executables for implementing many peripherals (Ethernet, USB, UART, ADC, ...) and for working with other evaluation board features (LEDs, Buttons, SD/MMC connector, ...). Examples have been built using IAR Embedded Workshop for ARM (EWARM) and include the complete EWARM project files used for their development.

Note: A free trial version of Embedded Workbench for ARM is available from IAR

image_3

Evaluation boards from Olimex include:

Evaluation Board Microcontroller
Board type
Description
STM32-H103

STM32F10x

Header board

Features STM32F103RB, USB connector, status LEDs, Reset button, two 26-pin headers for access to device I/Os
STM32-P103 STM32F10x General evaluation board Features STM32F103RB, 128x128 pixel, 12-bit color TFT LCD with backlight and Ethernet, USB, CAN and SD/MMC connectors, IrDA transceiver and ADC with potentiometer
STM32-103STK STM32F10x General evaluation board Features STM32F103RB, 128x128 pixel, 12-bit color TFT LCD with backlight and Ethernet, USB, CAN and SD/MMC connectors, IrDA transceiver and ADC with potentiometer
STR-E912 STR91xF General evaluation board Features STR912FW4, 128x128 pixel, 12-bit color TFT LCD with backlight and Ethernet, USB, CAN and SD/MMC connectors, IrDA transceiver and ADC with potentiometer
STR-750-STK STR75xF General evaluation board Features STR750F, 128x128 pixel Nokia 6610 TFT 12-bit color LCD, USB, RS232, four opto-isolated inputs, two 10A/250V AC relays and one 10-pin extension connector
STR-730-STK STR73xF General evaluation board Features STR730F, 2x16 LCD, CAN, RS232, 4 opto-isolated inputs, Motor PWM connector, two 10A/250V AC relays and 2 10-pin extension connectors
STR-P712 STR712F General evaluation board Features STR712FR2, CAN and SPI connectors and ADC with potentiometer
STR-H711 STR711F Header board Features STR711F, USB connector, status LEDs, reset button, two 20-pin headers for access to device I/Os
STR-P711 STR711F General evaluation board Features STR711FR2, USB, SPI, I2C and SD/MMC connectors, and ADC with potentiometer
Ordering Information

For ordering information, contact Olimex or one of their distributors.

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-02-23 (63936 reads)

[ Go Back ]