The Hitex Starter Kits for STR9 and STR7
are complete solutions for evaluating and starting application
development with ST ARM core-based microcontrollers.
The starter kit packages include:
Full-featured evaluation board with target
microcontroller
Tantino in-circuit debugger/programmer
HiTOP integrated development environment
GNU C/C++ compiler
Sample projects for a range of device peripherals
|
|
|
Features and Benefits |
 |
Evaluation board: Application
board designed quick and easy evaluation of a range
of device features and peripherals. Evaluation features
include user LEDs, and push buttons, switches, potentiometer
and interfaces for device specific peripherals such
as Ethernet, USB, CAN, I2C, SPI and UART.
Evaluation board key features include for the available
kits include:
|
Features |
Starter
Kit |
| STR91X-SK/HIT |
STR750-SK/HIT |
STR730-SK/HIT |
STR710-SK/HIT |
| Included STR9 or STR7 |
STR912FW4 |
STR750FV2 |
STR730FZ2 |
STR710FZ2 |
| 20-pin JTAG interface connector |
Yes |
Yes |
Yes |
Yes |
| 38-pin trace tool connector |
Yes
(footprint) |
N/A |
N/A |
N/A |
| External power supply included |
Yes |
Yes |
Yes |
Yes |
| Backup power supply |
9V button battery |
N/A |
N/A |
N/A |
| UART connector(s) |
2 |
2 |
4 |
2 |
| SPI |
Yes |
Yes |
Yes |
Yes |
| I2C |
Yes |
Yes |
Yes |
No |
| CAN connector |
Yes |
Yes |
Yes |
Yes |
| USB connector |
Yes |
Yes |
No |
Yes |
| Ethernet connector |
Yes |
No |
No |
No |
| User LEDs |
2
(7 segment LEDs) |
2
(7 segment LEDs) |
2
(7 segment LEDs) |
8
(Simple LEDs) |
| LCD display |
Footprint |
Footprint |
No |
No |
| SD/MMC card connector |
Yes |
Yes |
No |
No |
| Potentiometer connected to ADC |
Yes |
Yes |
Yes |
Yes |
| User push buttons |
5 |
3 |
No |
No |
| Reset button |
Yes |
Yes |
Yes |
Yes |
| Wrap area |
No |
No |
Yes |
No |
| Motor control connector |
34-pin header |
34-pin header |
No |
No |
| Daughter board connectors |
Two 50-pin headers |
No |
No |
No |
|
 |
Tantino: In-circuit debugger/programmer,
featuring USB host interface and industry standard JTAG
interface for application board connection. |
 |
HiTOP: 16K code-size limited version
of Hitex's full-featured Integrated Development Environment,
which provides complete high-level language debugging and rapid
access to all emulator resources in a modern, intuitive user
interface.
|
 |
GNU C/C++ compiler: Optimizing, ANSI
standard C/C++ compiler for ARM core-based devices. |
|
| |
Ordering Information |
The following starter kits can be order from
Hitex and are available from
STMicroelectronics using the ordering codes:
 |
STR91X-SK/HIT: starter
kit with STR912FW4 device, LCD (2x16) (footprint) and Ethernet,
USB, CAN, UART, I2C, and ADC evaluation features.
|
Documents & Supported MCUs |
 |
STR750-SK/HIT: starter
kit with STR750FV2 device, LCD (2x16) (footprint) and USB,
CAN, UART, I2C, and ADC evaluation features.
|
Documents & Supported MCUs
|
 |
STR730-SK/HIT: starter
kit with STR730FZ2 device and CAN, UART and ADC evaluation
features.
|
Documents & Supported MCUs
|
 |
STR710-SK/HIT: starter
kit with STR710FFZ2 device and USB, CAN, UART, SPI and ADC
evaluation features.
|
Documents & Supported MCUs
|
|
Purchase
STR7 tools
Purchase
STR9 tools
|
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
| |
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2006-02-23 (803057 reads) [ Go Back ] |
|
|
 |
|