Company  
ST Home | Microcontrollers

STR910 evaluation board


The STR910-EVAL board is a complete development platform that provides a cost-effective, flexible and open-design for demonstrating the capabilities of the STR91xF series of flash microcontrollers and enabling rapid evaluation of the device and available peripherals.

The evaluation board includes the high performance STR912FW4 ARM966ES microcontroller featuring Pre-fetch Queue and Branch cache, full speed USB2.0 compatible port, Ethernet 100/10 interface, Embedded MAC, a large Dual Bank Flash memory, a large SRAM and Embedded Trace Macrocell for development tool trace support.

In addition to standard evaluation features (LCD, LEDs, UART, CAN, buzzer and test buttons), the STR910-EVAL implements a range of features for evaluation of the MCU's more advanced capabilities such as a motor control connector, audio record and to create a versatile stand-alone test platform. A wide choice of development tool support is readily available from third-party tool suppliers.

image_3
 
Features and Benefits

STR912FW4 featuring processor running at up to 36 MHz, 128-pin LQFP (14 x 14) package, 512 Kbytes flash program memory, 96 Kbytes RAM, 10/100 Ethernet MAC with DMA and MII port, as well as a 3-phase induction motor controller.

RTC with tamper detection

Audio play and record circuit

CAN 2.0B interface

3 RS232, with one supporting full modem control

Infrared Data Access (IrDA) interface

Ethernet interface (IEEE-802.3-2002 compliant)

USB 2.0 compliant interface with full-speed (12 Mb/s) data transmission

Induction motor control connector

ADC with potentiometer and features for audio record and playback

20-pin JTAG connector for development tool support and 38-pin ETM connector for connection of tools with trace capability

 
Ordering Information

The STR910 evaluation board can be ordered from STMicroelectronics’ sales offices and distributors using the following order code:

STR910-EVAL: Evaluation board with STR912FW4 and preloaded demonstration software.

 

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)
 

Documentation & Downloads for STR910-EVAL
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR910-EVAL

STR910FAM32STR910FAW32STR910FAZ32STR910FM32STR910FW32
STR911FAM42STR911FAM44STR911FAW42STR911FAW44STR911FM42
STR911FM44STR912FAW42STR912FAW44STR912FAZ42STR912FAZ44
STR912FW42STR912FW44   








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-06-02 (93653 reads)

[ Go Back ]