Company  
ST Home | Microcontrollers

STR910 evaluation board


The STR910-EVAL board is a complete development platform that provides a cost-effective, flexible and open-design for demonstrating the capabilities of the STR91xF series of flash microcontrollers and enabling rapid evaluation of the device and available peripherals.

The evaluation board includes the high performance STR912FAW44 ARM966E-S microcontroller featuring Pre-fetch Queue and Branch cache, full speed USB2.0 compatible port, Ethernet 100/10 interface, Embedded MAC, a large Dual Bank Flash memory, a large SRAM and Embedded Trace Macrocell for development tool trace support.

In addition to standard evaluation features (LCD, LEDs, UART, CAN, buzzer and test buttons), the STR910-EVAL implements a range of features for evaluation of the MCU's more advanced capabilities such as a motor control connector, audio record and to create a versatile stand-alone test platform. A wide choice of development tool support is readily available from third-party tool suppliers.

image_3
Features and Benefits

STR912FAW44 featuring processor running at up to 96 MHz, 128-pin LQFP (14 x 14) package, 512 Kbytes flash program memory, 96 Kbytes RAM, 10/100 Ethernet MAC with DMA and MII port, as well as a 3-phase induction motor controller.

RTC with tamper detection

Audio play and record circuit

CAN 2.0B interface

3 RS232, with one supporting full modem control

Infrared Data Access (IrDA) interface

Ethernet interface (IEEE-802.3-2002 compliant)

USB 2.0 compliant interface with full-speed (12 Mb/s) data transmission

Induction motor control connector

ADC with potentiometer and features for audio record and playback

20-pin JTAG connector for development tool support and 38-pin ETM connector for connection of tools with trace capability

Ordering Information

The STR910 evaluation board can be ordered from STMicroelectronics’ sales offices and distributors using the following order code:

STR910-EVAL: Evaluation board with STR912FAW44 and preloaded demonstration software.

Purchase ST tools

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-06-02 (204677 reads)

[ Go Back ]