ST distributes affordable professional tool bundles from
IAR for developers designing applications for STM32, STR9
and STR7 ARM™ core-based microcontrollers.
IAR's Embedded Workbench™ for ARM (EWARM)
is an easy-to-use, powerful integrated development environment
for developing applications for STM32, STR9 and STR7. Based
on solid technology, it seamlessly integrates a complete range
of software tools in a comprehensive toolkit, recognized for
its efficient code generation and unique debugging properties.
EWARM is available in an unlimited version and in a 216K code-size
limited "baseline" version. All versions of EWARM include:
 |
C-SPY: IAR's state-of -the-art
debugging interface featuring a full range of standard
debugging features and support for a wide range of in-circuit
debugging/programming and trace tools such as those
from ARM, Ashling, Macraigor, Signum and more...
|
 |
IAR C/C++ Cross Compiler:
Fully optimizing C/C++ compiler for ARM™ core-based
microcontrollers. |
|
|
|
Note: EWARM is a software package and does not include
debugging hardware. The JLink, IAR's in-circuit debugger/programmer
is available with the IAR KickStart
Starter Kits. |
| | |
IAR's STR91xF Advanced Developer's Kit is
a complete solution for developing applications for STR91xF
ARM™ core-based microcontrollers. In addition to an unlimited
C compiler, the kit includes the IAR J-Trace that allows users
to take advantage of the STR9's Embedded Trace Macrocell™
for trace capability during application debugging. The kit
includes:
 |
J-Trace:
In-circuit debugger/programmer, featuring configurable
trace capability with time stamp, filtering and triggers.
Features USB host interface and industry standard JTAG
interface to the application board. |
 |
EWARM-BL512:
The 512K code-size limited version of IAR's easy-to-use,
powerful integrated development environment. |
 |
STR912F Evaluation Board:
Application board designed for rapid, easy evaluation
of STR91xF peripherals including Ethernet, USB, CAN,
I2C, SPI, UART and ADC. |
|
|
|
 |
and many additional features
including built in Flash loader and numerous useful sample
projects covering the full range device peripherals that are
based on the proven STR9 software library. |
Note: The STR91xF Advanced Developer's Kit also allows
development and debugging of applications for STR7 microcontrollers. |
| |
Ordering information |
Development tool bundles available from ST include:
 |
STR-EW/IAR: EWARM unlimited version
with node-locked license, includes C-SPY, IAR C/C++ compiler,
Misra C extension and 1-year of support and updates from IAR |
 |
STR-EW/D/IAR: EWARM unlimited version
with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA
C extension and 1-year support and updates from IAR |
 |
STR-EW-BL/IAR: EWARM baseline version
(256K code-size limited) with node-locked license, includes
C-SPY and IAR C/C++ compiler |
 |
STR-EW-BL/D/IAR: EWARM baseline version
(256K code-size limited) with license dongle, includes C-SPY
and IAR C/C++ compiler |
 |
STR91X-DK/IAR: STR91xF Advanced Developer's
Kit with J-Trace, EWARM-BL512 (512K code-size limited version)
with node-locked license, IAR C/C++ compiler and evaluation
board for STR912FW4. |
|
Kits and other tools for ST ARM™ core-based microcontrollers
can also be ordered from IAR. |
|
Purchase
ST tools
|
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
| |
| Microcontrollers supported by STR-EW-D-IAR |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2006-06-02 (1193253 reads) [ Go Back ] |
|
|
 |
|