ST distributes affordable professional tool bundles from
Raisonance for developers designing applications for STM32,
STR9 and STR7 ARM™ core-based microcontrollers.
The Professional Kit provides a cost-effective,
unlimited toolset for developing and debugging applications
and programming them to an STM32, STR9 or STR7
microcontroller on an application board via a JTAG interface.
In addition, the Professional Kit supports in-circuit debugging
and programming of 8-bit ST7 and uPSD microcontrollers. The
kit includes:
 |
RLink Pro: In-circuit debugger/programmer
featuring USB host interface and industry standard JTAG
application board interface. For added versatility,
the RLink Pro includes connection adapters for in-circuit
debugging and programming of the 8-bit ST7 and uPSD
microcontroller families. |
 |
Ride:
Unlimited version of Raisonance's full-featured integrated
development environment featuring seamless integration
of C and Assembler tools and full-featured debug interface.
|
 |
GNU C/C++ Compiler: Unlimited,
optimizing C/C++ compiler for ARM™ core-based microcontrollers. |
Note: STM32 is supported by the integrated development
environment Ride7 and later versions. For information about
upgrades, contact Raisonance
|
|
The Professional Developer Kit for STR9
is a complete and unlimited development tool solution designed
to help users to take full advantage of STR9 development features
such as the Embedded Trace Macrocell for configurable execution
trace during application debugging. The kit includes:
|
 |
Signum JTAGjet: In-circuit
debugger/programmer featuring trace capability, USB
host interface and industry standard JTAG application
board interface. |
 |
Ride:
Unlimited version of Raisonance's full-featured integrated
development environment featuring seamless integration
of C and Assembler tools and full-featured debug interface. |
 |
REva motherboard and daughterboard:
Evaluation board designed to easily and quickly evaluate
a range of ST microcontrollers and device features.
The motherboard provides general evaluation features
including LEDs, push buttons, switches, temperature
sensor, potentiometer and interfaces for I2C, SPI and
UART. The daughterboard features specific components
for the STR912FW4, including the MCU itself, ETM trace
connector, Ethernet connector, a clock selector and
other device dependant features. Daughterboards are
interchangeable and plug into a standard SO-DIMM connector
found on all REva motherboards. |
 |
GNU C/C++ Compiler: Unlimited,
optimizing C/C++ compiler for ARM™ core-based microcontrollers. |
|
|
|
 |
and many additional features
including built in Flash loader and numerous useful sample
projects covering the full range device peripherals that are
based on the proven STR9 software library. |
Note: The STR9 Professional Developer Kit also allows
development and debugging of applications for STR7 microcontrollers.
|
| |
Ordering information |
Development tool bundles available from ST include:
 |
STX-PRO/RAIS: The RLink Professional
Kit for ST ARM™ core-based microcontrollers with RLink
Pro, unlimited version of Ride and GNU C/C++ compiler |
 |
STR9-DK/RAIS: The Professional Developer
Kit for STR9 with Signum JTAGjet, unlimited version of Ride,
GNU C/C++ compiler and evaluation board for STR912FW4 |
|
Kits, daughterboards and other tools for ST ARM™ core-based
microcontrollers can also be ordered from Raisonance. |
| |
| Brochures and Product Guides |
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection
guide, PDF)
Raisonance
advanced development tools for ST ARM™ core-based microcontrollers
(Data brief, PDF) |
| |
| Microcontrollers supported by STX-PRO/RAIS |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2006-06-02 (241697 reads) [ Go Back ] |
|
|
 |
|