The STR750-EVAL board is a complete development
platform for the STR75xF microcontrollers.
It provides a cost effective, flexible and open design for
demonstrating the capability of the STR75xF series of flash
microcontrollers and enabling rapid evaluation of device characteristics
and peripherals. It includes the high performance high performance
STR750F microcontroller, which is based on the ARM7TDMI-S
core and includes USB 2.0 compliant port with full speed data
transmission, CAN 2.0A/B compliant interface, 3 UART channels,
internal Flash and internal SRAM memory.
To facilitate the implementation of device peripherals, the
STR750-EVAL features a complete range of connectors and hardware
features that include motor control, USB and RS232 connectors,
as well as a microphone, speaker, joystick, and LCD display.
Embedded software support from ST includes a demonstration
software package and ST libraries for all standard device
peripherals.
The STR750-EVAL implements a JTAG standard interface to connect
to a host PC, allowing users to develop from a wide range
of third-party in-circuit debugging tools for ARM core-based
microcontrollers.
|
|
|
|
|
| |
Features and Benefits |
 |
STR750F featuring processor running
at up to 36 MHz, 100-pin LQFP (14 x 14) package, 3.3V
and 5V, low power modes down to 12µA in STOP or
10µA in STANDBY, UART with LIN support, PWM with
3-phase motor control features, USB and much more. |
 |
Audio play and record circuit
|
 |
CAN 2.0B interface
|
 |
3 RS232, with one supporting full
modem control
|
 |
USB 2.0 compliant interface with
full-speed (12 Mb/s) data transmission
|
 |
Motor control connector
|
 |
ADC with potentiometer and features
for audio record and playback
|
 |
20-pin JTAG connector for development
tool support
|
|
| |
Ordering Information |
The STR750 evaluation board can be ordered from
STMicroelectronics’ sales offices and distributors using the
following order code:
 |
STR750-EVAL: Evaluation
board with STR750F in LQFP100 (14 x 14) package, LCD, LEDs,
UART, CAN, USB, Motor control connector and audio circuit
(record and playback)
|
|
|
|
Purchase
ST tools
|
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)
STR750-EVAL User Manual
(User manual, PDF)
|
| |
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2006-10-03 (197520 reads) [ Go Back ] |