Company  
ST Home | Microcontrollers

FlashLINK in-circuit programmer for µPSD


The FlashLINK provides in-circuit programming capability for the full range of uPSD, STR9, Flash PSD and DSM devices. It offers Parallel port interface to the host PC and a JTAG (14-pin) interface for connecting to the device on your application board.

Driven from ST's CAPS (for STR9 and uPSD) or PSDsoft Express (for uPSD, Flash PSD and DSM devices) configuration and programming software, the FlashLINK offers high-speed programming of single or chained devices on an application board.

image_3
 
Features and Benefits

Supports all uPSD, STR9, Flash PSD and DSM devices

JTAG industry standard application interface

In-circuit programming of single or chained devices on an application board

Parallel port connection to host PC (no power supply required)

12-pin "Flying lead" cable for application board connection

"Loop test" cable for testing Parallel port/FlashLINK connections

 
Ordering Information

The FlashLINK is available from ST and ST distributors using the order code:

FL-101 – In-circuit programmer with parallel cable, application connection cable, loop test cable and software CD-ROM with CAPS and PSDsoft Express

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
 

Microcontrollers supported by FL-101

UPSD3212AUPSD3212CUPSD3212CVUPSD3233BUPSD3233BV
uPSD3333DVuPSD3354DuPSD3422EuPSD3422EVuPSD3433E
uPSD3433EVuPSD3434EuPSD3434EVUPSD3454EUPSD3454EV








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2007-02-19 (208689 reads)

[ Go Back ]