Company  
ST Home | Microcontrollers


ST7260E1
Low Speed USB 8-bit MCU Family with up to 8K Flash/ROM and Serial Communication Interface (SCI)

Datasheet | Application Note | Brochure / Flyer | Presentation - Product Training | Press Release | Programming Manual | Quality - Product Documentation | Software - Microcontrollers | Software - PC | Tools List by Product Families | User Manual | User manual Evaluation board | User Manual Software |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
ST7260 Low Speed USB 8-bit MCU Family with up to 8K Flash/ROM and Serial Communication Interface (SCI) 2 Nov-2006   12096.pdf  
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2639 Soldering recommendations and package information for lead-free microcontrollers 1 Oct-2007   14016.pdf  
AN2496 Connecting ST microcontrollers usingSN260 ZigBee® network processor 2 May-2007   13170.pdf  
AN2389 An MCU-based low cost non-inverting buck-boost converter for battery chargers 1 Aug-2007   12476.pdf  
AN2017 Different ways to reset ST7 Microcontroller   Mar-2005   10711.pdf  
AN1796 Field updates for Flash Based ST7 Applications using a PC COMM Port   Nov-2003   10013.pdf  
AN1755 A High Resolution / Precision Thermometer using ST7 and NE555   Mar-2004   10306.pdf  
AN1754 Data Logging Program for Testing ST7 Applications via ICC   Nov-2003   10021.pdf  
AN1720 Managing the Read-out Protection in Flash Microcontrollers   Jun-2003   10613.pdf  
AN1712 Generating a high resolution sinewave using ST7 PWMART   Mar-2004   10239.pdf an1712.zip
AN1709 EMC Design Guide for ST Microcontrollers   Oct-2003   9914.pdf  
AN1658 Serial Numbering Implementation   Nov-2003   10609.pdf  
AN1635 ST7 Customer ROM Code Release Information   Jul-2003   9519.pdf  
AN1633 Device Firmware Upgrade (DFU) implementation in ST7 non-USB applications   Mar-2003   9404.pdf  
AN1602 16-bit timing operations using ST7262 or ST7263B USB MCUs   May-2003   9518.pdf  
AN1575 On-Board Programming Methods for XFLASH and HDFLASH ST7 MCUs   Oct-2002   9056.pdf  
AN1502 Emulated data EEPROM with ST7 HDFlash Memory   May-2003   8619.pdf  
AN1476 Low-Cost Power Supply for Home Appliances   Sep-2004   8313.pdf  
AN1325 Using the ST7 USB Low-Speed Library V4.2x   Mar-2003   7775.pdf  
AN1048 ST7 Software LCD driver   Mar-2005   6292.pdf an1048.zip
AN1044 Multiple interrupt source management for ST7 MCUs   Oct-1998   6055.pdf  
AN1041 Using ST7 PWM signal to generate analog input (sinusoid)   Oct-1998   6053.pdf  
AN1015 Software Techniques for Improving Microcontroller EMC Performance   Jul-2001   5833.pdf  
AN1014 How to Minimize the ST7 Power Consumption   May-2003   5696.pdf  
AN 988 Getting started with ST7 Assembly Tool chain   Jun-1999   5706.pdf  
AN 980 ST7 Keypad Decoding Techniques, Implementing Wake-Up on Keystroke   Aug-2002   6052.pdf  
AN 910 Performance Benchmarking   Nov-2004   5039.pdf  
AN 887 Making It Easy with Microcontrollers   Nov-2000   4966.pdf  
 
Brochure / Flyer
Reference Description Version Date Size File File
  Product Brochures & Selectors   Sep-2008   p_microcontrollers.htm  
SGMICRO0708 8-,16-, and 32-bit microcontrollers_ Product and tool selection guide   Aug-2008   sgmicro0708.pdf  
SGMICRO0208 8, 16 and 32-bit microcontrollers - Product and tool selection guide   Feb-2008   sgmicro0208.pdf  
 
Presentation - Product Training
Reference Description Version Date Size File File
  ST7 Training Part 1 : Introduction   Mar-2006 4932 KB 1143448609.pdf  
  ST7 Training Part 2 : Core   Mar-2006 1322 KB 1143449499.pdf  
  ST7 Training Part 3 : Addressing Modes   Mar-2006 537 KB 1143449820.pdf  
  ST7 Training Part 4 : Assembly Toolchain   Mar-2006 280 KB 1143450198.pdf  
  ST7 Training Part 5 : Debugger   Mar-2006 585 KB 1143450861.pdf  
  ST7 Training Part 6 : Hardware Tools   Mar-2006 7260 KB 1143451287.pdf  
  ST7 Training Part 7 : Peripherals   Mar-2006 1530 KB 1143451820.pdf  
  ST7 Training Part 8 : Realizer   Mar-2006 218 KB 1143451994.pdf  
  ST7 Training Part 9 : Cosmic Compiler   Mar-2006 1867 KB 1143452166.pdf  
 
Press Release
Reference Description Version Date Size File File
  STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks   Oct-2006   t2083.htm  
  STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers   Oct-2006   t2077.htm  
  STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity   Sep-2006   p2071.htm  
  Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers   Mar-2006   p2017.htm  
 
Programming Manual
Reference Description Version Date Size File File
PM0018 ST7 Flash programming quick reference guide 6 May-2007   11350.pdf  
  ST7 Family Programming Manual 2 Nov-2005   4020.pdf  
  ST7 Flash Programming Reference Manual 2 May-2005   8184.pdf st7_fpm.txt
 
Quality - Product Documentation
Reference Description Version Date Size File File
PPM Microcontroller PPM 2007 Q3 1.0 Oct-2007   customer_ppm.pdf  
Reliability Reliability Monitoring 2007 Q2 1.0 Sep-2007   reliability_monitoring.pdf  
 
Software - Microcontrollers
Reference Description Version Date Size File File
STEVAL-PCC02V1 Software for the ST7 Low-speed USB/RS232 Evaluation Kit 1.20 Jun-2007   um0250.zip 12403.pdf
ST7 ST7 Software Library 2.1 Dec-2004   st7swlib2.zip 11774.pdf
USB DFU ST7 USB LS DFU Demo for non-USB application
Compatible with Cosmic and Metrowerks compilers.
1.0 Feb-2003 359 KB ST7USBLS-DFUGP-V1.0.zip  
ST7 USB Low Speed ST7 USB Low-Speed Library
Compatible with Cosmic and Metrowerks compilers.
Full DFU compliant.
4.21 Feb-2003 99 KB ST7USBLS-Library-V4.21-NotEncrypted.zip  
USB DFU ST7 USB LS DFU Demo
Warning: For ST7262/ST7263B 16K Flash devices only.
Compatible with COSMIC and MetroWerks compilers.
ST7 USB LS Library V4.21 included.
1.1 Feb-2003 217 KB ST7USBLS-DFU-V1.1.zip  
  ST7 Software Examples   Jun-2002 581 KB st7swex.exe  
 
Software - PC
Reference Description Version Date Size File File
USB Low Speed ST7 USB-to-Serial Bridge Evaluation Board. PC executable file 1.0 Jan-2002 755 KB bridgels.exe  
 
Tools List by Product Families
Reference Description Version Date Size File File
  3rd Parties Programming Tools Report: ST7 family   Feb-2006 243 KB 1138800248.pdf  
 
User Manual
Reference Description Version Date Size File File
  ST7 User Guide   Jul-2002   6623.pdf  
 
User manual Evaluation board
Reference Description Version Date Size File File
STEVAL-PCC002V1 Getting started with the ST7 Low-speed USB/RS232 Evaluation Kit 1 Jul-2006   12403.pdf um0250.zip
DOC-USB LOW-SPEED Evaluation Board ST7 USB Low-speed Evaluation Board Getting Started 1.2 Oct-2002 624 KB st7usbls-1002.pdf  
 
User Manual Software
Reference Description Version Date Size File File
ST7 ST7 Software Library - User Manual 4.0 Nov-2005   11774.pdf st7swlib2.zip
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
SoftwareIDE STVD Integrated development environment for start-to-finish control of 8-bit MCU application development using a full range of debugg ST
ProgrammingProgramming Board ST7MDTU3-EPB/US Single-position programming board that includes programming sockets for all packages in the supported sub-family of ST7 microcontrollers. ST
Programming Board ST7MDTU3-EPB/UK Single-position programming board that includes programming sockets for all packages in the supported sub-family of ST7 microcontrollers. ST
Programming Board ST7MDTU3-EPB/EU Single-position programming board that includes programming sockets for all packages in the supported sub-family of ST7 microcontrollers. ST
Evaluation ToolsStarter Kit ST72F63B-SK/RAIS Low-cost Raisonance REva starter kit with RLink In- circuit debugger/programmer (USB to host interface), REva motherboard, daughterboards featuring supported MCUs, RIDE software toolset. ST/Raisonance
DebuggingEmulator ST7MDTU3-EMU3 3rd generation high-end emulator ST7-EMU3 series offers flexible and modular debugging and programming solution, giving users st ST
In-Circuit Debugger STX-RLINK In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers ST/Raisonance
In-Circuit Debugger STXF-INDART/USB In-circuit debugger/programmer supporting ICC protocol for ST7 ST/Softec