Company  
ST Home | Microcontrollers


ST7MC2R6
8-Bit MCU with nested interrupts, Flash, 10-bit ADC, brushless motor control, five timers, SPI, LINSCI

Datasheet | Application Note | Brochure / Flyer | Option list (ROM and FASTROM codes) | Presentation - Product Training | Press Release | Programming Manual | Quality - Product Documentation | Software - Microcontrollers | Software for Tools | Tools List by Product Families | User Manual | User Manual Software |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
ST7MC1xx ST7MC2xx 8-Bit MCU with nested interrupts, Flash, 10-bit ADC, brushless motor control, five timers, SPI, LINSCI 13 Apr-2009   9721.pdf opl_7mc.txt
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2639 Soldering recommendations and package information for lead-free microcontrollers 2 May-2009   14016.pdf  
AN2502 Enhanced sensorless startup control of BLDC motorsusing ST7FMC 1 Mar-2007   13196.pdf an2502.zip
AN2496 Connecting ST microcontrollers usingSN260 ZigBee® network processor 5 Feb-2009   13170.pdf  
AN2389 An MCU-based low cost non-inverting buck-boost converter for battery chargers 1 Aug-2007   12476.pdf  
AN2372 Low cost sinusoidal control of BLDC motors with Hall sensors using ST7FMC   Jul-2006   12375.pdf an2372.zip
AN2267 Implementation of a current regulator for BLDC motor control with ST7FMC   Jun-2006   11831.pdf an2267.zip
AN2154 Space Vector Modulation using 8-Bit ST7FMC Microcontroller and AK-ST7FMC Starter Kit 3 Nov-2007   11367.pdf  
AN2038 I2C emulation with ST7MC in slave mode   Jun-2006   10795.pdf an2038.zip
AN2030 Back EMF detection during PWM on time by ST7MC   Dec-2004   10775.pdf  
AN2017 Different ways to reset ST7 Microcontroller   Mar-2005   10711.pdf  
AN2009 PWM Management for 3-Phase BLDC Motor Drives using the ST7FMC   Jan-2005   10691.pdf  
AN1953 PFC for ST7MC Starter Kit   May-2005   10426.pdf  
AN1947 ST7MC PMAC Sine Wave Motor Control Software Library   Dec-2004   10404.pdf  
AN1946 Sensorless BLDC Motor Control and BEMF Sampling Methods with ST7MC   Jan-2005   10401.pdf  
AN1905 ST7MC Three-Phase BLDC Motor Control Software Library 2 Jul-2007   10267.pdf an1905.zip
AN1904 ST7MC Three-Phase AC Induction Motor Ccontrol Software Library 3 Jul-2007   10266.pdf an1904.zip
AN1812 A High Precision, Low Cost, Single Supply ADC for Positive and Negative Input Voltages   Sep-2005   11546.pdf  
AN1796 Field updates for Flash Based ST7 Applications using a PC COMM Port   Nov-2003   10013.pdf  
AN1755 A High Resolution / Precision Thermometer using ST7 and NE555   Mar-2004   10306.pdf  
AN1754 Data Logging Program for Testing ST7 Applications via ICC   Nov-2003   10021.pdf  
AN1720 Managing the Read-out Protection in Flash Microcontrollers   Jun-2003   10613.pdf  
AN1712 Generating a high resolution sinewave using ST7 PWMART   Mar-2004   10239.pdf an1712.zip
AN1711 Software Techniques for compensating ST7 ADC Errors   Aug-2004   10706.pdf an1711.zip
AN1709 EMC Design Guide for ST Microcontrollers   Oct-2003   9914.pdf  
AN1658 Serial Numbering Implementation   Nov-2003   10609.pdf  
AN1636 Understanding and minimizing ADC conversion errors   Jun-2003   9593.pdf  
AN1576 In-Application Programming (IAP) drivers for ST7 HDFlash or XFlash MCUs   Feb-2003   9376.pdf  
AN1575 On-Board Programming Methods for XFLASH and HDFLASH ST7 MCUs   Oct-2002   9056.pdf  
AN1502 Emulated data EEPROM with ST7 HDFlash Memory   May-2003   8619.pdf  
AN1476 Low-Cost Power Supply for Home Appliances   Sep-2004   8313.pdf  
AN1445 Using the ST7 SPI to emulate a 16-bit Slave   Nov-2001   8366.pdf  
AN1278 LIN (Local Interconnect Network) Solutions   May-2002   8130.pdf src_1278.exe
AN1181 Electrostatic Discharge Sensitive Measurement   Jan-2000   6970.pdf  
AN1070 Checksum self checking capability   Jan-2002   6129.pdf an1070.zip
AN1048 ST7 Software LCD driver   Mar-2005   6292.pdf an1048.zip
AN1046 UART emulation software   Jan-1999   6400.pdf an1046.zip
AN1044 Multiple interrupt source management for ST7 MCUs   Oct-1998   6055.pdf  
AN1041 Using ST7 PWM signal to generate analog input (sinusoid)   Oct-1998   6053.pdf  
AN1015 Software Techniques for Improving Microcontroller EMC Performance   Jul-2001   5833.pdf  
AN1014 How to Minimize the ST7 Power Consumption   May-2003   5696.pdf  
AN 988 Getting started with ST7 Assembly Tool chain   Jun-1999   5706.pdf  
AN 980 ST7 Keypad Decoding Techniques, Implementing Wake-Up on Keystroke   Aug-2002   6052.pdf  
AN 910 Performance Benchmarking   Nov-2004   5039.pdf  
AN 901 EMC Guide-Lines for Microcontroller - Based Application   Nov-2000   4967.pdf  
AN 900 Introduction to Semiconductor Technology   Nov-2000   5038.pdf  
AN 898 EMC Information   Nov-2000   4988.pdf  
AN 887 Making It Easy with Microcontrollers   Nov-2000   4966.pdf  
 
Brochure / Flyer
Reference Description Version Date Size File File
BRST7MC0207 ST7MC Family – dedicated to brushless motor control - Fast development of high-performance, low-cost MCU solutions   Feb-2007   brst7mc0207.pdf  
EXPRESS #71 ST7MC Microcontroller for 3-PHase Brushless Motor Control   May-2005 502 KB 1115712729.pdf  
SGMOTOR/0503 ST Motor Control Solutions - Product Selector   Feb-2004   sgmotor-0503.pdf  
BRMOTOR/0503 ST Motor Control Solutions - Reference Guide   Feb-2004   brmotor-0503.pdf  
 
Option list (ROM and FASTROM codes)
Reference Description Version Date Size File File
ST7MC ST7MC ROM/FASTROM option list   Sep-2008   opl_7mc.txt  
 
Presentation - Product Training
Reference Description Version Date Size File File
  ST7 Training Part 1 : Introduction   Mar-2006 4932 KB 1143448609.pdf  
  ST7 Training Part 2 : Core   Mar-2006 1322 KB 1143449499.pdf  
  ST7 Training Part 3 : Addressing Modes   Mar-2006 537 KB 1143449820.pdf  
  ST7 Training Part 4 : Assembly Toolchain   Mar-2006 280 KB 1143450198.pdf  
  ST7 Training Part 5 : Debugger   Mar-2006 585 KB 1143450861.pdf  
  ST7 Training Part 6 : Hardware Tools   Mar-2006 7260 KB 1143451287.pdf  
  ST7 Training Part 7 : Peripherals   Mar-2006 1530 KB 1143451820.pdf  
  ST7 Training Part 8 : Realizer   Mar-2006 218 KB 1143451994.pdf  
  ST7 Training Part 9 : Cosmic Compiler   Mar-2006 1867 KB 1143452166.pdf  
 
Press Release
Reference Description Version Date Size File File
  STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks   Oct-2006   t2083.htm  
  STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers   Oct-2006   t2077.htm  
  STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity   Sep-2006   p2071.htm  
  Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers   Mar-2006   p2017.htm  
  Motor Control Kit from STMicroelectronics Provides Easy-to-Use Design Solution for 3-Phase Drives up to 3kW   Feb-2006   p1762.htm  
  STMicroelectronics Shows Wide Range of Solutions for Industrial Applications at Intel 2005   May-2005   t1641d.htm  
  ST7 Software Library version 2.1 simplifies application development for ST7 microcontrollers with ‘C’ source code device drivers for all standard ST7 peripherals   Feb-2005   p1599d.htm  
  STMicroelectronics Adds 'Build' and 'Program' Capability to STVD7 Microcontroller Development Software   Jun-2004   p1458p.htm  
  STMicroelectronics Extends ST7 Microcontroller Family With New Dedicated Three-Phase Motor Control ICs   Feb-2004   p1412p.htm  
  STMicroelectronics Introduces 'Starter-Kit' Development Platform for Motor MCU   Feb-2004   p1413p.htm  
 
Programming Manual
Reference Description Version Date Size File File
PM0018 ST7 Flash programming quick reference guide 6 May-2007   11350.pdf  
  ST7 ICC Protocol Reference Manual 3 Mar-2006   8227.pdf st7_iccm.txt
  ST7 Family Programming Manual 2 Nov-2005   4020.pdf  
  ST7 Flash Programming Reference Manual 2 May-2005   8184.pdf st7_fpm.txt
 
Quality - Product Documentation
Reference Description Version Date Size File File
ST72F324B ST72F324B Qualification Certificate 1.0 Apr-2009 26 KB 1240590435.pdf  
ST7FMC ST7FMC Qualification Certificate 1.0 Jan-2009   mms-mcd_qa08-015_st7fmc_qual_certificate.pdf  
Reliability Reliability Monitoring 2008 1.0 Jan-2009   reliability_monitoring.pdf  
PPM Microcontroller PPM 2008 1.0 Jan-2009   customer_ppm.pdf  
 
Software - Microcontrollers
Reference Description Version Date Size File File
ST7MC Software GUI for configuring the 100 W 3-phase inverter for BLDC sensorless motor evaluation board 1 Aug-2008   um0522.zip 14524.pdf
ST7MC BLDC Sensorless Motor Stand Alone Library rev 2.1 2.1 Nov-2005   an1905_3ph_sl.zip an1905_3ph_sl_rn.pdf
ST7MC BLDC Sensor Motor Stand Alone library rev 2.0 2.0 Nov-2005   an1905_3ph_sr.zip an1905_3ph_sr_rn.pdf
ST7MC ST7MC Three-phase AC Induction Motor Control Library Rev 2.0 2.0 Nov-2005   an1904_sw.zip an1904_rn.pdf
ST7 ST7 Software Library 2.1 Dec-2004   st7swlib2.zip 11774.pdf
 
Software for Tools
Reference Description Version Date Size File File
ST7MC-KIT/BLDC ST7MC-KIT/BLDC Starter kit Software Suite. (includes comprehensive PC Graphical User Interface and C Software libraries for standalone operation of the starter kit) 2.0 Nov-2005 9008 KB 1131027818.exe  
 
Tools List by Product Families
Reference Description Version Date Size File File
  3rd Parties Programming Tools Report: ST7 family   Feb-2006 243 KB 1138800248.pdf  
 
User Manual
Reference Description Version Date Size File File
UM0522 100 W 3-phase inverter for BLDC sensorless motor evaluation board 1 Aug-2008   14524.pdf um0522.zip
UM0430 IGBT Power module evaluation kit - ST7MC control board 2 Jul-2007   13504.pdf  
UM0432 Low voltage motor control demo kit 1 Jul-2007   13521.pdf  
  ST7 User Guide   Jul-2002   6623.pdf  
 
User Manual Software
Reference Description Version Date Size File File
ST7 ST7 Software Library - User Manual 4.0 Nov-2005   11774.pdf st7swlib2.zip
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
SoftwareCompiler/Assembler ST7ASM   ST7 Assembler Linker software ST
IDE STVD Integrated development environment for start-to-finish control of 8-bit MCU application development using a full range of debugg ST
Evaluation ToolsStarter Kit ST7MC-KIT/BLDC Motor control evaluation and development kit for the ST7MC. Includes firmware, GUI, ST7MC samples, a 12VDC-240VAC 1000W inverter ST/Softec
DebuggingEmulator ST7MDT50-EMU3 3rd generation high-end emulator ST7-EMU3 series offers flexible and modular debugging and programming solution, giving users st ST
In-Circuit Debugger STX-RLINK In-circuit debugger/programmer supporting JTAG and ICC protocols for STM8, ST7, uPSD, STM32, STR7 and STR9 microcontrollers ST/Raisonance
In-Circuit Debugger STXF-INDART/USB In-circuit debugger/programmer supporting ICC protocol for ST7 ST/Softec