Company  
ST Home | Microcontrollers


STM32F101C6
Low-density access line, ARM-based 32-bit MCU with 16 or 32 KB Flash, 5 timers, ADC and 4 communication interfaces

Datasheet | Reference Manual | Application Note | Brochure / Flyer | Certification | Errata Sheet | Firmware | Press Release | Programming Manual | Quality - Product Documentation | Software - PC | Software for Tools | Technical Article | Technical Note | User Manual |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
STM32F101x4/6 Low-density access line, ARM-based 32-bit MCU with 16 or 32 KB Flash, 5 timers, ADC and 4 communication interfaces 1 Sep-2008   15058.pdf  
 
Reference Manual
Reference Description Version Date Size File File
RM0008 Low-, medium- and high-density STM32F101xx, STM32F102xx and STM32F103xx advanced ARM-based 32-bit MCUs 7 Dec-2008   13902.pdf  

Product Catalog P/N's :
The Insider's Guide to the STM32 ARM® based Microcontroller (Hitex) 1.0 Sep-2008 6787 KB 1221142709.pdf  
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2834 How to get the best ADC accuracy in STM32F10xxx devices 1 Nov-2008   15067.pdf  
AN2824 STM32F101xx and STM32F103xx medium- and high-density devices: advanced I²C examples 1 Sep-2008   15021.pdf an2824.zip
AN2776 How to migrate from STM32F10xxx FWLib V1.0 to V2.0 1 Jun-2008   14747.pdf  
AN2668 Improving STM32F101xx and STM32F103xx ADC resolution by oversampling 1 Jul-2008   14183.pdf an2668.zip
AN2656 STM32F10xxx LCD glass driver firmware 1 Jul-2008   14144.pdf an2656.zip
AN2639 Soldering recommendations and package information for lead-free microcontrollers 1 Oct-2007   14016.pdf  
AN2629 STM32F101xx and STM32F103xx low-power modes 1 Oct-2007   13922.pdf an2629.zip
AN2606 STM32F101xx and STM32F103xx system memory boot mode 3 May-2008   13801.pdf  
AN2604 STM32F101xx and STM32F103xx RTC calibration 1 Aug-2007   13789.pdf  
AN2598 Smartcard interface with the STM32F101xx and STM32F103xx 2 Jun-2008   13750.pdf an2598.zip
AN2594 EEPROM emulation in STM32F101xx and STM32F103xx microcontrollers 2 Jun-2008   13718.pdf an2594.zip
AN2592 How to achieve 32-bit timer resolution using the link system in STM32F101xx and STM32F103xx microcontrollers 1 Aug-2007   13711.pdf an2592.zip
AN2586 STM32F10xxx hardware development: getting started 2 May-2008   13675.pdf  
AN2557 STM32F10xxx in-application programming using the USART 4 Jun-2008   13588.pdf an2557.zip
AN2548 Using the STM32F101xx and STM32F103xx DMA controller 2 Dec-2007   13529.pdf an2548.zip
AN1709 EMC Design Guide for ST Microcontrollers   Oct-2003   9914.pdf  
 
Brochure / Flyer
Reference Description Version Date Size File File
  Product Brochures & Selectors   Sep-2008   p_microcontrollers.htm  
BRSTM32MC0808 Motor control with STM32 32-bit ARM®-based MCU   Sep-2008   brstm32mc0808.pdf  
BRSTRTOOLS0708 Development tools for STM32, STR9 and STR7 - Master the possibilities of ST ARM core-basedmicrocontrollers   Sep-2008   brstmtools0708.pdf  
BRSTM320808 STM32 MCU family - 32-bit Flash microcontrollers powered by ARM® Cortex™-M3   Sep-2008   brstm320808.pdf  
 
Certification
Reference Description Version Date Size File File
  VDE Certification for STM32 Class B   Nov-2007 1342 KB 1196432924.pdf  
 
Errata Sheet
Reference Description Version Date Size File File
STM32F10xx4/6 errata sheet STM32F101x4/6, STM32F102x4/6 and STM32F103x4/6 low-density device limitations 1 Oct-2008   15071.pdf  
 
Firmware
Reference Description Version Date Size File File
STM32F10xxx Speex Lib STM32F10xxx Speex library firmware 1.0.0 Oct-2008   an2812.zip 14910.pdf
STM32F10xxx DSP Lib STM32F10xxx DSP library firmware 1.0.0 Oct-2008   um0585.zip 14988.pdf
STM32F10xFWLib ARM-based 32-bit MCU STM32F101xx and STM32F103xx firmware library 2.0.3 Sep-2008   um0427.zip 13475.pdf
STM32F10xUSBLib STM32F10xxx USB developer kit 2.2.1 Sep-2008   um0424.zip 13465.pdf
STM3210B-EVAL STM3210B-EVAL demonstration software 1.1 Nov-2007   um0435.zip 13534.pdf
 
Press Release
Reference Description Version Date Size File File
  STMicroelectronics’ STM32 Microcontroller Wins EDN China 2008 “Best Product” Innovation Award   Nov-2008   t2348.htm  
  Advanced Motor-Control Algorithms for STMicroelectronics’ STM32 MCU Extend Performance, Lower BOM Costs, and Shorten Time to Market   Nov-2008   p2317.htm  
  STMicroelectronics Adds New Library for STM32 MCU, Opening Up New Options for DSP Application Developers   Oct-2008   p2336.htm  
  STMicroelectronics Expands STM32 Options with Lower Flash-Density Devices and New 48MHz USB Access Line   Oct-2008   p2326.htm  
  Award-Winning Performance from STMicroelectronics’ STM32 Development Tools   Mar-2008   t2271.htm  
  STMicroelectronics Introduces First Sensorless Field-Oriented Motor-Control Solution for ARM Cortex Based Devices   Feb-2008   p2252.htm  
  STMicroelectronics Introduces Free Self-Test Software for STM32 MCU to Simplify End-Product Safety Compliance   Nov-2007   p2230.htm  
  Development Tool from STMicroelectronics Opens Performance Monitoring Window on New STM32 ARM® Cortex™-M3 core-based Microcontrollers   Nov-2007   p2219.htm  
  Broad Range of Low-Cost, Third-Party Starter Kits for STM32 Microcontroller Available from STMicroelectronics   Oct-2007   p2217.htm  
  STMicroelectronics Reshapes the MCU Market with New 32-Bit Family Powered by ARM Cortex-M3 Core   Jun-2007   p2184.htm  
 
Programming Manual
Reference Description Version Date Size File File
PM0042 STM32F10xxx Flash programming 4 Sep-2008   13259.pdf  
 
Quality - Product Documentation
Reference Description Version Date Size File File
STM32F10x STM32F10x Qualification Certificate 1.0 Dec-2007   mcd_qa07-003_qual_certif.pdf  
PPM Microcontroller PPM 2007 Q3 1.0 Oct-2007   customer_ppm.pdf  
Reliability Reliability Monitoring 2007 Q2 1.0 Sep-2007   reliability_monitoring.pdf  
 
Software - PC
Reference Description Version Date Size File File
DfuSe DfuSe USB Device Firmware Upgrade STMicroelectronics Extension:
Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer
2.2.1 Nov-2008   um0412.zip 13379.pdf
Flash loader demonstrator STM32F101xx and STM32F103xx Flash loader demonstrator: Contains the Demo GUI, Command line and header source files 1.2 Nov-2008   um0462.zip 13916.pdf
CDC driver Virtual COM Port driver - Release 1.1.0 1.1.0 Jun-2008   vcpdriver_v1.1_setup.zip  
 
Software for Tools
Reference Description Version Date Size File File
  STM32F10x update for EWARM4.42 toolchain 1.1.0 Jun-2008   stm32f10x_update_for_ewarm4.42.zip  
  STM32F10x update for EWARM5.11 toolchain 1.1.0 Jun-2008   stm32f10x_update_for_ewarm5.11.zip  
  STM32 Boundary Scan Description Language (BSDL) files 1.1 May-2008   stm32bsdl.zip  
  STM32 IBIS files 1.0 Apr-2008   stm32ibis.zip  
 
Technical Article
Reference Description Version Date Size File File
  STM32 More Than a Core - Circuit Cellar, Tom Cantrell   Mar-2008 364 KB 1206952355.pdf  
 
Technical Note
Reference Description Version Date Size File File
  STM32F10xxx Medium-density devices: upgrading your toolchain to V5.20 of IAR EWARM 2 Oct-2008   14898.pdf  
 
User Manual
Reference Description Version Date Size File File
UM0462 STM32F101xx, STM32F102xx and STM32F103xx Flash loader demonstrator 4 Oct-2008   13916.pdf um0462.zip
UM0585 STM32F10xxx DSP library 1 Oct-2008   14988.pdf um0585.zip
UM0412 DfuSe USB Device Firmware Upgrade STMicroelectronics Extension 3 Sep-2008   13379.pdf um0412.zip
UM0427 ARM®-based 32-bit MCU STM32F101xx and STM32F103xx Firmware Library 6 Sep-2008   13475.pdf um0427.zip
UM0424 STM32F10xxx USB developer kit 5 Jun-2008   13465.pdf um0424.zip
UM0435 STM3210B-EVAL demonstration software 4 Dec-2007   13534.pdf um0435.zip
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
Evaluation ToolsEvaluation Board STM3210B-EVAL Evaluation board for STM32 MCUs; with USB, CAN, RS232 and IrDA i/f, 240x320 TFT color LCD, I2C EEPROM,& ST
Starter Kit STM3210B-MCKIT Motor control starter kit for STM32 microcontrollers ST
Starter Kit STM3210B-PFSTICK Hitex Performance Stick for STM32 MCUs; with debug/program via USB, HiTOP5, Tasking VX compiler, DashBoard GUI ST/Hitex
Starter Kit STM3210B-SK/HIT Hitex starter kit for STM32 MCUs; includes PerformanceStick and extension I/O board ST/Hitex
Starter Kit STM3210B-SK/IAR IAR starter kit for STM32 ST/IAR
Starter Kit STM3210B-SK/KEIL Keil starter kit for STM32 ST/Keil
Starter Kit STM3210B-SK/RAIS Raisonance REva kit with RIDE (debug up to 32 Kbytes of code), GNU C/C++ compiler, modular evaluation hardware with integrated RLink (USB/JTAG) ST/Raisonance
AccessoriesOther Spares STM32103B-D/RAIS - ST/Raisonance