Company  
ST Home | Microcontrollers


STM32F101T6
Access line, Advanced ARM-based 32-bit MCU with Flash, 6 timers, ADC, 7 communication interfaces

Datasheet | Reference Manual | Application Note | Brochure / Flyer | Certification | Errata Sheet | Firmware | Press Release | Programming Manual | Quality - Product Documentation | Software - PC | Software for Tools | Technical Article | Technical Note | User Manual |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
STM32F101x
Product Catalog P/N's :
STM32F101T6
Access line, Advanced ARM-based 32-bit MCU with Flash, 6 timers, ADC, 7 communication interfaces 7 May-2008   13586.pdf  
 
Reference Manual
Reference Description Version Date Size File File
RM0008
Product Catalog P/N's :
STM32F101T6
Medium- and High-density STM32F101xx and STM32F103xx advanced ARM-based 32-bit MCUs 4 May-2008   13902.pdf  
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2776 How to migrate from STM32F10xxx FWLib V1.0 to V2.0 1 Jun-2008   14747.pdf  
AN2668 Improving STM32F101xx and STM32F103xx ADC resolution by oversampling 1 Jul-2008   14183.pdf an2668.zip
AN2639 Soldering recommendations and package information for lead-free microcontrollers 1 Oct-2007   14016.pdf  
AN2629 STM32F101xx and STM32F103xx low-power modes 1 Oct-2007   13922.pdf an2629.zip
AN2606 STM32F101xx and STM32F103xx system memory boot mode 3 May-2008   13801.pdf  
AN2604 STM32F101xx and STM32F103xx RTC calibration 1 Aug-2007   13789.pdf  
AN2598 Smartcard interface with the STM32F101xx and STM32F103xx 2 Jun-2008   13750.pdf an2598.zip
AN2594 EEPROM emulation in STM32F101xx and STM32F103xx microcontrollers 2 Jun-2008   13718.pdf an2594.zip
AN2592 How to achieve 32-bit timer resolution using the link system in STM32F101xx and STM32F103xx microcontrollers 1 Aug-2007   13711.pdf an2592.zip
AN2586 STM32F10xxx hardware development: getting started 2 May-2008   13675.pdf  
AN2585 STM32F101xx and STM32F103xx core and system peripherals application examples: covers NVIC, SysTick, DMA, RCC, EXTI, PWR, BKP, RTC, Flash, IWDG and WWDG peripherals. 2 Oct-2007   13671.pdf  
AN2582 STM32F10xxx USART application examples 1 Jun-2007   13661.pdf  
AN2581 STM32F10xxx TIM application examples 1 Jun-2007   13658.pdf  
AN2580 STM32F10xxx TIM1 application examples 1 Jun-2007   13654.pdf  
AN2576 STM32F10xxx SPI application examples 1 Jul-2007   13649.pdf  
AN2570 STM32F10xxx I²C application examples 1 Jun-2007   13630.pdf  
AN2569 STM32F10xxx GPIO application examples 2 Oct-2007   13629.pdf  
AN2563 STM32F10xxx debug application examples 2 Oct-2007   13606.pdf  
AN2561 STM32F10xxx CAN application examples 1 Jun-2007   13603.pdf  
AN2558 STM32F10xxx ADC application examples 1 Jun-2007   13592.pdf  
AN2557 STM32F10xxx in-application programming using the USART 4 Jun-2008   13588.pdf an2557.zip
AN2548 Using the STM32F101xx and STM32F103xx DMA controller 2 Dec-2007   13529.pdf an2548.zip
AN1709 EMC Design Guide for ST Microcontrollers   Oct-2003   9914.pdf  
 
Brochure / Flyer
Reference Description Version Date Size File File
BRSTM320807 STM32 MCU family - 32-bit Flash microcontrollers powered by ARM® Cortex™-M3   May-2008   brstm320508.pdf  
SGMICRO0208 8, 16 and 32-bit microcontrollers - Product and tool selection guide   Feb-2008   sgmicro0208.pdf  
BRSTRTOOLS1207 Development tools for STM32, STR9 and STR7 - Master the possibilities of ST ARM core-basedmicrocontrollers   Dec-2007   brstrtools1207.pdf  
BRSTM32MC1207 Motor control with STM32 32-bit ARM®-based MCU   Dec-2007   brstm32mc1207.pdf  
 
Certification
Reference Description Version Date Size File File
  VDE Certification for STM32 Class B   Nov-2007 1342 KB 1196432924.pdf  
 
Errata Sheet
Reference Description Version Date Size File File
STM32F101T6 STM32F101xx and STM32F103xx Medium-density device limitations 3 May-2008   14574.pdf  
 
Firmware
Reference Description Version Date Size File File
STM32F10xFWLib ARM-based 32-bit MCU STM32F101xx and STM32F103xx firmware library 2.0.2 Jul-2008   um0427.zip 13475.pdf
STM32F10xUSBLib STM32F10xxx USB developer kit 2.2.0 Jun-2008   um0424.zip 13465.pdf
STM3210B-EVAL STM3210B-EVAL demonstration software 1.1 Nov-2007   um0435.zip 13534.pdf
 
Press Release
Reference Description Version Date Size File File
  Award-Winning Performance from STMicroelectronics’ STM32 Development Tools   Mar-2008   t2271.htm  
  STMicroelectronics Introduces First Sensorless Field-Oriented Motor-Control Solution for ARM Cortex Based Devices   Feb-2008   p2252.htm  
  STMicroelectronics Introduces Free Self-Test Software for STM32 MCU to Simplify End-Product Safety Compliance   Nov-2007   p2230.htm  
  Development Tool from STMicroelectronics Opens Performance Monitoring Window on New STM32 ARM® Cortex™-M3 core-based Microcontrollers   Nov-2007   p2219.htm  
  Broad Range of Low-Cost, Third-Party Starter Kits for STM32 Microcontroller Available from STMicroelectronics   Oct-2007   p2217.htm  
  STMicroelectronics Reshapes the MCU Market with New 32-Bit Family Powered by ARM Cortex-M3 Core   Jun-2007   p2184.htm  
 
Programming Manual
Reference Description Version Date Size File File
PM0042 STM32F10xxx Flash programming 3 May-2008   13259.pdf  
 
Quality - Product Documentation
Reference Description Version Date Size File File
PM0042 STM32F10x Qualification Certificate 1.0 Dec-2007   mcd_qa07-003_qual_certif.pdf  
PM0042 Microcontroller PPM 2007 Q3 1.0 Oct-2007   customer_ppm.pdf  
PM0042 Reliability Monitoring 2007 Q2 1.0 Sep-2007   reliability_monitoring.pdf  
 
Software - PC
Reference Description Version Date Size File File
Flash loader demonstrator STM32F101xx and STM32F103xx Flash loader demonstrator: Contains the Demo GUI, Command line and header source files 1.1.1 Jun-2008   um0462.zip 13916.pdf
CDC driver Virtual COM Port driver - Release 1.1.0 1.1.0 Jun-2008   vcpdriver_v1.1_setup.zip  
DfuSe DfuSe USB Device Firmware Upgrade STMicroelectronics Extension:
Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer
  Jan-2008   um0412.zip 13379.pdf
 
Software for Tools
Reference Description Version Date Size File File
PM0042 STM32F10x update for EWARM4.42 toolchain 1.1.0 Jun-2008   stm32f10x_update_for_ewarm4.42.zip  
PM0042 STM32F10x update for EWARM5.11 toolchain 1.1.0 Jun-2008   stm32f10x_update_for_ewarm5.11.zip  
PM0042 STM32 Boundary Scan Description Language (BSDL) files 1.1 May-2008   stm32bsdl.zip  
PM0042 STM32 IBIS files 1.0 Apr-2008   stm32ibis.zip  
 
Technical Article
Reference Description Version Date Size File File
PM0042 STM32 More Than a Core - Circuit Cellar, Tom Cantrell   Mar-2008 364 KB 1206952355.pdf  
 
Technical Note
Reference Description Version Date Size File File
PM0042 STM32F10xxx Medium-density devices: upgrading your toolchain to V5.20 of IAR EWARM 1 Jul-2008   14898.pdf  
 
User Manual
Reference Description Version Date Size File File
PM0042 STM32F101xx and STM32F103xx Flash loader demonstrator 3 Jun-2008   13916.pdf um0462.zip
PM0042 ARM®-based 32-bit MCU STM32F101xx and STM32F103xx Firmware Library 4 Jun-2008   13475.pdf um0427.zip
PM0042 STM32F10xxx USB developer kit 5 Jun-2008   13465.pdf um0424.zip
PM0042 DfuSe USB Device Firmware Upgrade STMicroelectronics Extension 2 Jan-2008   13379.pdf um0412.zip
PM0042 STM3210B-EVAL demonstration software 4 Dec-2007   13534.pdf um0435.zip
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
SoftwareIDE STR-EW-BL/D/IAR EWARM baseline version (256K code-size limited) with license dongle, includes C-SPY and IAR C/C++ compiler ST/IAR
IDE STR-EW/IAR EWARM unlimited version with node locked license, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR ST/IAR
IDE STR-EW/D/IAR EWARM unlimited version with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR ST/IAR
IDE STR-EW-BL/IAR EWARM baseline version (256K code-size limited) with node-locked license, includes C-SPY and IAR C/C++ compiler ST/IAR
Evaluation ToolsEvaluation Board STM3210B-EVAL STM3210xB evaluation board with USB, CAN, RS232 and IrDA interfaces, 240x320 TFT color LCD, I2C EEPROM, 64MByte micro SD card an ST
Starter Kit STM3210B-MCKIT Motor control starter kit for STM32F10x microcontrollers. ST
Starter Kit STM3210B-SK/HIT STM32 starter kit with unlimited HiTOP5, Tasking VX compiler, STM32-PerformanceStick with integrated debugging/programming via USB, extension I/O board with peripheral evaluation features, DashBoard GUI ST/Hitex
Starter Kit STM3210B-PFSTICK STM32-PerformanceStick with integrated debugging/programming via USB, unlimited Hitex HiTOP5 and Tasking VX compiler and DashBoard GUI ST/Hitex
Starter Kit STM3210B-SK/IAR IAR Embedded Workbench for ARM (for up to 32 Kbytes of code), IAR C/C++ compiler, J-Link (USB/JTAG), evaluation board ST/IAR
Starter Kit STM3210B-SK/KEIL Keil RealView MDK with uVision 3 (for up to 16 Kbytes of code), ARM C/C++ compiler, ULINK-ME (USB/JTAG), evaluation board ST/KEIL
Starter Kit STM3210B-SK/RAIS Raisonance REva kit with RIDE (debug up to 32 Kbytes of code), GNU C/C++ compiler, modular evaluation hardware with integrated RLink (USB/JTAG) ST/Raisonance
Starter Kit STM3210B-PRIMER Raisonance STM32 Primer with RIDE (debug up to 32 Kbytes of code), GNU C/C++ compiler, and a fun, stimulating learning and development platform with MEMS-based controls and integrated debugging/programming capabiliity via USB ST/Raisonance
DebuggingIn-Circuit Debugger STX-RLINK In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers ST/Raisonance
In-Circuit Debugger STX-PRO/RAIS Unlimited tool bundle for STR7/9 with RLink in-circuit debugger/programmer, RIDE integrated development environment and GNU C/C+ ST/Raisonance
AccessoriesAdapter AI-JTAG/OPTO-1 Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection ST
Other Spares STM32103B-D/RAIS Daughter board for REva starter kit with STM32F103B device. ST/Raisonance