| Category |
Tool Type |
Order Code |
Docs |
Description |
Supplier |
| Software | IDE |
STR-EW-BL/D/IAR |
 |
EWARM baseline version (256K code-size limited) with license dongle, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| IDE |
STR-EW/IAR |
 |
EWARM unlimited version with node locked license, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| IDE |
STR-EW/D/IAR |
 |
EWARM unlimited version with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| IDE |
STR-EW-BL/IAR |
 |
EWARM baseline version (256K code-size limited) with node-locked license, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| Evaluation Tools | Evaluation Board |
STM3210B-EVAL |
|
Evaluation board for STM32 MCUs; with USB, CAN, RS232 and IrDA i/f, 240x320 TFT color LCD, I2C EEPROM,& |
ST |
| Starter Kit |
STM3210B-MCKIT |
 |
Motor control starter kit for STM32 microcontrollers |
ST |
| Starter Kit |
STM3210B-PFSTICK |
|
Hitex Performance Stick for STM32 MCUs; with debug/program via USB, HiTOP5, Tasking VX compiler, DashBoard GUI |
ST/Hitex |
| Starter Kit |
STM3210B-SK/HIT |
 |
Hitex starter kit for STM32 MCUs; includes PerformanceStick and extension I/O board |
ST/Hitex |
| Starter Kit |
STM3210B-SK/IAR |
 |
IAR starter kit for STM32 |
ST/IAR |
| Starter Kit |
STM3210B-SK/KEIL |
 |
Keil starter kit for STM32 |
ST/Keil |
| Starter Kit |
STM3210B-SK/RAIS |
 |
Raisonance REva kit with RIDE (debug up to 32 Kbytes of code), GNU C/C++ compiler, modular evaluation hardware with integrated RLink (USB/JTAG) |
ST/Raisonance |
| Debugging | In-Circuit Debugger |
STX-RLINK |
 |
In-circuit debugger/programmer supporting JTAG and ICC protocols for STM8, ST7, uPSD, STM32, STR7 and STR9 microcontrollers |
ST/Raisonance |
| In-Circuit Debugger |
STX-PRO/RAIS |
 |
Unlimited tool bundle for STR7/9 with RLink in-circuit debugger/programmer, RIDE integrated development environment and GNU C/C+ |
ST/Raisonance |
| Accessories | Adapter |
AI-JTAG/OPTO-1 |
 |
Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection |
ST |
| Other Spares |
STM32103B-D/RAIS |
 |
- |
ST/Raisonance |