| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN2682 |
Connecting I2S audio devices to the STR7/STR9 MCU |
1 |
Jan-2008 |
|
|
|
| AN2639 |
Soldering recommendations and package information for lead-free microcontrollers |
1 |
Oct-2007 |
|
|
|
| AN2591 |
Microcontroller input / output expander |
1 |
Aug-2007 |
|
|
|
| AN2496 |
Connecting ST microcontrollers usingSN260 ZigBee® network processor |
1 |
May-2007 |
|
|
|
| AN2441 |
Low cost effective oscillator for STR71x MCUs |
1 |
Apr-2007 |
|
|
|
| AN2399 |
RFID library for SR176 tag management with STR71x |
1 |
Jan-2008 |
|
|
|
| AN2394 |
STR7/STR9 audio generation with PWM |
1 |
Dec-2007 |
|
|
|
| AN2078 |
STR7 In-Application programming using UART |
3 |
Jan-2007 |
|
|
|
| AN1709 |
EMC Design Guide for ST Microcontrollers |
|
Oct-2003 |
|
|
|
| |
| Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
Product Brochures & Selectors |
|
Sep-2008 |
|
|
|
| BRSTRTOOLS0708 |
Development tools for STM32, STR9 and STR7 - Master the possibilities of ST ARM core-basedmicrocontrollers |
|
Sep-2008 |
|
|
|
| BRARM0907 |
STR7 and STR9 families32-bit ARM-based Flash microcontrollers |
|
Sep-2007 |
|
|
|
| BRSTR710F0505 |
STR710F Flash family - 32-bit ARM-based Flash microcontrollers |
|
Jul-2005 |
|
|
|
| |
| Firmware |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR7/STR9 |
STR7/STR9 USB developer kit software |
2 |
Sep-2008 |
|
|
|
| |
| Press Release |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
STMicroelectronics Supports Complete USB Firmware Development for STR7 and STR9 MCUs with Full-Featured Software Kit |
|
Jan-2007 |
|
| |
| |
STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks |
|
Oct-2006 |
|
| |
| |
STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers |
|
Oct-2006 |
|
| |
| |
STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity |
|
Sep-2006 |
|
| |
| |
STMicroelectronics Partners with Chinese Universities for 32-bit Embedded-System Development |
|
Sep-2006 |
|
| |
| |
Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers |
|
Mar-2006 |
|
| |
| |
| Programming Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR7 |
STR7 Family Flash Programming Reference Manual |
4 |
Sep-2006 |
|
|
|
| |
| Quality - Product Documentation |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| PPM |
Microcontroller PPM 2007 Q3 |
1.0 |
Oct-2007 |
|
|
|
| Reliability |
Reliability Monitoring 2007 Q2 |
1.0 |
Sep-2007 |
|
|
|
| STR71x |
STR71x Qualification Certificate |
1.0 |
May-2007 |
|
|
|
| |
| Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR71x |
STR71x Firmware Library |
4.0 |
Oct-2007 |
|
|
|
| |
| Software - PC |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| DfuSe |
DfuSe USB Device Firmware Upgrade STMicroelectronics Extension: Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer |
2.2.1 |
Nov-2008 |
|
|
|
| |
| User Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0412 |
DfuSe USB Device Firmware Upgrade STMicroelectronics Extension |
3 |
Sep-2008 |
|
|
|
| |
| User Manual Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0290 |
STR7/STR9 USB developer kit |
2 |
Nov-2008 |
|
|
|
| |