STR731FV0 ARM7TDMI™ 32-Bit MCU with Flash, 3x CAN, 4 UARTs, 20 Timers, ADC, 12 Comm. Interfaces
| Datasheet |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR73xF |
ARM7TDMI™ 32-Bit MCU with Flash, 3x CAN, 4 UARTs, 20 Timers, ADC, 12 Comm. Interfaces |
7 |
Jun-2008 |
|
|
|
| | | Reference Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| RM0001 |
STR73x microcontroller reference manual |
3 |
Jun-2008 |
|
|
|
| STR73x |
The Insider's Guide to the STR73x ARM® 7 Based Microcontroller (Hitex) |
|
Dec-2006 |
|
|
|
| |
|
Search For Applications Notes by categories, function blocks |
|
|
| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN2682 |
Connecting I2S audio devices to the STR7/STR9 MCU |
1 |
Jan-2008 |
|
|
|
| AN2639 |
Soldering recommendations and package information for lead-free microcontrollers |
2 |
May-2009 |
|
|
|
| AN2591 |
Microcontroller input / output expander |
1 |
Aug-2007 |
|
|
|
| AN2496 |
Connecting ST microcontrollers usingSN260 ZigBee® network processor |
5 |
Feb-2009 |
|
|
|
| AN2399 |
RFID library for SR176 tag management with STR71x |
1 |
Jan-2008 |
|
|
|
| AN2394 |
STR7/STR9 audio generation with PWM |
1 |
Dec-2007 |
|
|
|
| AN2260 |
STR73x SystemMemory Boot Mode |
|
Nov-2005 |
|
|
|
| AN2202 |
STR73x Microcontroller Power Management |
|
Sep-2006 |
|
|
|
| AN2156 |
STR73X Hardware Getting Started |
|
Sep-2005 |
|
|
|
| AN1709 |
EMC Design Guide for ST Microcontrollers |
|
Oct-2003 |
|
|
|
| | | Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| BRSTR730F1005 |
STR730F Flash family - 32-bit ARM-based Flash microcontrollers |
|
Sep-2005 |
|
|
|
| | | Press Release |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
STMicroelectronics Supports Complete USB Firmware Development for STR7 and STR9 MCUs with Full-Featured Software Kit |
|
Jan-2007 |
|
| |
| |
STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks |
|
Oct-2006 |
|
| |
| |
STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity |
|
Sep-2006 |
|
| |
| |
STMicroelectronics Partners with Chinese Universities for 32-bit Embedded-System Development |
|
Sep-2006 |
|
| |
| |
Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers |
|
Mar-2006 |
|
| |
| |
STMicroelectronics Releases Complete Software Library to Support STR7 ARM7TDMI-based Microcontrollers |
|
Dec-2005 |
|
| |
| |
STMicroelectronics Launches World’s First Industrial Microcontrollers based on ARM7 Core |
|
Oct-2005 |
|
| |
| |
New Kits to KickStart Development Work on STMicroelectronics' 32-bit Microcontrollers |
|
Aug-2005 |
|
| |
| |
STMicroelectronics Flexes MCU Muscle, Launches Standard 32-bit ARM products |
|
Apr-2004 |
|
| |
| | | Programming Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR7 |
STR7 Family Flash Programming Reference Manual |
4 |
Sep-2006 |
|
|
|
| | | Quality - Product Documentation |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| Reliability |
Reliability Monitoring 2008 |
1.0 |
Jan-2009 |
|
|
|
| PPM |
Microcontroller PPM 2008 |
1.0 |
Jan-2009 |
|
|
|
| STR73x |
STR73x Qualification Certificate |
1.0 |
May-2007 |
|
|
|
| | | Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR7 |
STR7 Family Flash Programming Software |
1.0 |
Oct-2006 |
|
|
|
| STR73x |
STR73x Software Library |
1.0 |
Sep-2005 |
|
|
|
| STR73x |
STR73x Demonstration Software |
1.0 |
Sep-2005 |
|
|
|
| | | Software - PC |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| DfuSe |
DfuSe USB Device Firmware Upgrade STMicroelectronics Extension: Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer |
3.0.0 |
Jul-2009 |
|
|
|
| | | User Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0412 |
DfuSe USB Device Firmware Upgrade STMicroelectronics Extension |
4 |
Jul-2009 |
|
|
|
| | | User Manual Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR73x |
STR73x Demonstration Software User Manual |
1.0 |
Sep-2005 |
|
|
|
| STR73x |
STR73x Software Library User Manual |
1.0 |
Sep-2005 |
|
|
|
| |
|
| Category |
Tool Type |
Order Code |
Docs |
Description |
Supplier |
| Software | |
STR79-RVDK/CPP |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and |
ST |
|
STR79-RVDK/UPG |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and |
ST |
|
STR7-RVDK/BAS |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and |
ST |
|
STR79-RVDK |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and |
ST |
|
STR-EW/IAR |
 |
IAR development tools for STR7 and STR9 microcontrollers |
ST/IAR |
|
STR-EW-BL/IAR |
 |
IAR development tools for STR7 and STR9 microcontrollers |
ST/IAR |
|
STR-EW-BL/D/IAR |
 |
IAR development tools for STR7 and STR9 microcontrollers |
ST/IAR |
|
STR-EW/D/IAR |
 |
IAR development tools for STR7 and STR9 microcontrollers |
ST/IAR |
| Evaluation Tools | |
STR730-SK/HIT |
 |
Hitex starter kit with evaluation board and STR7 microcontroller, USB-JTAG in-circuit debugger/programmer and 16KB code-size lim |
ST/Hitex |
|
STR731-SK/IAR |
 |
IAR KickStart starter kit with evaluation board, STR7 microcontroller, USB-JTAG in-circuit debugger/programmer and 32-KB code-si |
ST/IAR |
|
STR730-SK/RAIS |
 |
Raisonance REva starter kit for STR730 with RLink in-circuit debugger/programmer (USB host interface), REva mother board, STR730 |
ST/Raisonance |
| Evaluation board |
STR730-EVAL |
 |
STR730F evaluation board with socket, 2x16 LCD, LEDs, UART and CAN interfaces. |
ST |
| Debugging | |
STX-PRO/RAIS |
 |
Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9 |
ST/Raisonance |
|
STX-RLINK |
 |
In-circuit debugger/programmer supporting JTAG and ICC protocols for STM8, ST7, uPSD, STM32, STR7 and STR9 microcontrollers |
ST; Raisonance |
| Accessories | |
AI-JTAG/OPTO-1 |
 |
Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection |
ST |
|
STR730-D/RAIS |
 |
Daughter board for REva starter kit with device. |
ST |
|
|
 |
|