| Category |
Tool Type |
Order Code |
Docs |
Description |
Supplier |
| Software | Compiler/Assembler |
STR79-RVDKCPP/9 |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| Compiler/Assembler |
STR79-RVDK/CPP |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR9-RVDK/BAS |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR79-RVDK/9 |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR79-RVDK |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR79-RVDK/UPG |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR-EW-BL/D/IAR |
 |
EWARM baseline version (256K code-size limited) with license dongle, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| IDE |
STR-EW/IAR |
 |
EWARM unlimited version with node locked license, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| IDE |
STR-EW/D/IAR |
 |
EWARM unlimited version with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| IDE |
STR-EW-BL/IAR |
 |
EWARM baseline version (256K code-size limited) with node-locked license, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| Evaluation Tools | Evaluation Board |
STR910-EVAL |
|
STR910F evaluation board with LCD, LEDs, UART, CAN, USB, Ethernet, Motor control connector, audio circuit (record and playback) |
ST |
| Evaluation Board |
STR9-COMSTICK |
|
Low-cost evaluation and development tool package for STR9 includes STR9 evaluation hardware for Ethernet, USB and CAN connectivity with in-circuit debugging/programming via dedicated USB port, unlimited Hitex tool set (HiTOP5 IDE, GNU C/C++ compiler) and |
ST/Hitex |
| Starter Kit |
STR91X-SK/HIT |
 |
Hitex starter kit with STR912F evaluation board, USB-JTAG in-circuit debugger/programmer and 16KB code-size limited version of HiTOP software toolchain |
ST/Hitex |
| Starter Kit |
STR91X-SK/IAR |
 |
IAR KickStart starter kit with STR912F evaluation board, USB-JTAG debugger and 32KB code-size limited version of IAR EWARM software toolchain for ARM |
ST/IAR |
| Starter Kit |
STR91X-SK/KEI |
 |
Keil starter kit with STR912F evaluation board, USB-JTAG debugger and evaluation version of RealView Microcontroller Development Kit for ARM with uVision3 and ARM RealView Compilation Tools |
ST/Keil |
| Starter Kit |
STR91X-SK/RAI |
 |
Low-cost Raisonance REva starter kit for STR91xF with RLink in-circuit debugger/programmer (USB host interface), REva mother board, STR912F daughter board, 16KB code-size limited version of the RIDE software tool set and GNU C/C++ compiler for ARM |
ST/Raisonance |
| Debugging | In-Circuit Debugger |
STR91X-DK/IAR |
 |
IAR advanced development kit includes EWARM-BL512 (512K code-size limited version), IAR C/C++ compiler, STR912F evaluation and J-Trace with USB host connection, JTAG interface and 38-pin trace connection. |
ST/IAR |
| In-Circuit Debugger |
STX-PRO/RAIS |
 |
Unlimited tool bundle for STR7/9 with RLink in-circuit debugger/programmer, RIDE integrated development environment and GNU C/C+ |
ST/Raisonance |
| In-Circuit Debugger |
STR9-DK/RAIS |
 |
Unlimited development kit for STR9 includes Signum JTAGjet in-circuit debugger/programmer with trace, STR91xF REva evaluation board, RIDE integrated development environment and GNU C/C++ compiler |
ST/Raisonance |
| In-Circuit Debugger |
STX-RLINK |
 |
In-circuit debugger/programmer supporting JTAG and ICC protocols for STM8, ST7, uPSD, STM32, STR7 and STR9 microcontrollers |
ST/Raisonance |
| Accessories | Adapter |
AI-JTAG/OPTO-1 |
 |
Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection |
ST |
| Other Spares |
STR912-D/RAIS |
 |
Daughter board for REva starter kit with STR912F device. |
ST/Raisonance |