| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN2682 |
Connecting I2S audio devices to the STR7/STR9 MCU |
1 |
Jan-2008 |
|
|
|
| AN2675 |
STR91xFA in-application programming (IAP) over Ethernet |
1 |
Feb-2008 |
|
|
|
| AN2647 |
Using the STR91xFA external memory interface (EMI) |
1 |
Dec-2007 |
|
|
|
| AN2639 |
Soldering recommendations and package information for lead-free microcontrollers |
1 |
Oct-2007 |
|
|
|
| AN2633 |
STR91xFA low power management and power consumption |
1 |
Jan-2008 |
|
|
|
| AN2593 |
STR91x interrupt management |
1 |
Jan-2008 |
|
|
|
| AN2540 |
EEPROM emulation in STR91xF devices |
1 |
Jun-2007 |
|
|
|
| AN2523 |
Migrating from STR91xF to STR91xFA |
2 |
May-2007 |
|
|
|
| AN2496 |
Connecting ST microcontrollers usingSN260 ZigBee® network processor |
2 |
May-2007 |
|
|
|
| AN2475 |
STR9 In-Application Programming using UART |
1 |
Jan-2007 |
|
|
|
| AN2442 |
Using the STR91xFA DMA controller |
2 |
Jun-2008 |
|
|
|
| AN2394 |
STR7/STR9 audio generation with PWM |
1 |
Dec-2007 |
|
|
|
| AN2367 |
Optimized memory copy routine for TCP/IP on the STR91x |
2 |
Jun-2008 |
|
|
|
| AN2361 |
Interfacing with the STR91x software library using Configuration and Programming Software (CAPS) |
|
Jul-2006 |
|
|
|
| AN2339 |
STR91x hardware development getting started |
|
May-2006 |
|
|
|
| AN1709 |
EMC Design Guide for ST Microcontrollers |
|
Oct-2003 |
|
|
|
| |
| Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| BRSTR91X0408 |
STR91x MCU family - 32-bit ARM966-based Flash microcontrollers |
|
Apr-2008 |
|
|
|
| SGMICRO0208 |
8, 16 and 32-bit microcontrollers - Product and tool selection guide |
|
Feb-2008 |
|
|
|
| BRSTRTOOLS1207 |
Development tools for STM32, STR9 and STR7 - Master the possibilities of ST ARM core-basedmicrocontrollers |
|
Dec-2007 |
|
|
|
| BRARM0907 |
STR7 and STR9 families32-bit ARM-based Flash microcontrollers |
|
Sep-2007 |
|
|
|
| |
| Errata Sheet |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR91xFA |
STR91xFA limitations and corrections |
2 |
Dec-2007 |
|
|
|
| |
| Firmware |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR91x |
Free! NicheLite TCP/IP stack for STR91x 32-bit microcontrollers |
|
Apr-2008 |
|
| |
| STR91xFA |
STR91xFA firmware Library |
2 |
Jan-2008 |
|
|
|
| STR91x |
STR91x MAC/DMA Controller (ENET) firmware Library |
2.0 |
Dec-2007 |
|
|
|
| STR91x |
STR91x DSP library (DSPLIB) |
1.0 |
Jan-2007 |
|
|
|
| STR7/STR9 |
STR7/STR9 USB developer kit software |
1.0 |
Jan-2007 |
|
|
|
| STR910-EVAL |
STR91x demonstration firmware |
1.2 |
Jul-2006 |
|
|
|
| |
| Presentation - Marketing |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
STR91xFA General Presentation |
|
Mar-2008 |
1164 KB |
|
|
| |
| Press Release |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
STMicroelectronics Delivers Free TCP/IP Stack for STR91x Designers |
|
Feb-2008 |
|
| |
| |
Flagship STR910 Microcontrollers from STMicroelectronics now with Higher Performance and Lower Cost |
|
Jun-2007 |
|
| |
| |
STMicroelectronics Announces Ultra-Low-Cost Development Kit for STR9 ARM966E Core-based MCUs with Ethernet Connectivity |
|
May-2007 |
|
| |
| |
Standard-setting Microcontrollers from STMicroelectronics Nominated for EDN Magazine's 2006 Innovation of the Year |
|
Feb-2007 |
|
| |
| |
STMicroelectronics Supports Complete USB Firmware Development for STR7 and STR9 MCUs with Full-Featured Software Kit |
|
Jan-2007 |
|
| |
| |
STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks |
|
Oct-2006 |
|
| |
| |
STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers |
|
Oct-2006 |
|
| |
| |
STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity |
|
Sep-2006 |
|
| |
| |
STMicroelectronics brings Ethernet, Large Memory, and the ARM9E Core to Low-Cost Embedded Flash Microcontrollers |
|
May-2006 |
|
| |
| |
| Programming Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| PM0020 |
STR91xFA Flash Programming Manual |
5 |
Apr-2008 |
|
|
|
| |
| Quality - Product Documentation |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR91x |
STR91x Qualification Certificate |
1.1 |
Dec-2007 |
|
|
|
| PPM |
Microcontroller PPM 2007 Q3 |
1.0 |
Oct-2007 |
|
|
|
| Reliability |
Reliability Monitoring 2007 Q2 |
1.0 |
Sep-2007 |
|
|
|
| |
| Software - PC |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| Standalone JTAG programming software |
Standalone Windows application to program STR9, uPSD, Flash PSD or DSM products via the JTAG pins using FlashLINK (FL-101) or RLINK-ST |
1.30 |
Feb-2008 |
|
|
|
| DfuSe |
DfuSe USB Device Firmware Upgrade STMicroelectronics Extension: Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer |
|
Jan-2008 |
|
|
|
| CAPS |
CAPS - Configuration and Programming Software. A Windows application providing the first steps to begin your design. |
2.40 |
Jan-2007 |
|
|
|
| |
| User Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0248 |
STR91xFA MAC/DMA controller (ENET) firmware library |
2 |
Feb-2008 |
|
|
|
| UM0233 |
STR91xFA firmware library |
3 |
Jan-2008 |
|
|
|
| UM0412 |
DfuSe USB Device Firmware Upgrade STMicroelectronics Extension |
2 |
Jan-2008 |
|
|
|
| UM0244 |
FlashLINK JTAG Programming Cable for STR9 |
2 |
Jan-2007 |
|
|
|
| |
| User Manual Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0304 |
STR91x DSP library (DSPLIB) |
3 |
Jun-2008 |
|
|
|
| UM0542 |
STEVAL-IFS002V2 STR9 MEMS extension |
1 |
Apr-2008 |
|
|
|
| UM0374 |
STR9 Flash extension |
2 |
Nov-2007 |
|
|
|
| UM0376 |
STEVAL-IFS002V1 STR9 MEMS extension |
3 |
Nov-2007 |
|
|
|
| UM0375 |
STR9 LCD extension |
2 |
Oct-2007 |
|
|
|
| UM0282 |
STR9 Dongle hardware description |
3 |
Jun-2007 |
|
|
|
| UM0290 |
STR7/STR9 USB developer kit |
1 |
Jan-2007 |
|
|
|
| UM0225 |
CAPS Tool for STR9 families |
2 |
Aug-2006 |
|
|
|
| |