| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN48-uPSD |
AN48-uPSD - Getting Started with RIDE and uPSD |
|
May-2004 |
587 KB |
|
|
| AN2639 |
Soldering recommendations and package information for lead-free microcontrollers |
2 |
May-2009 |
|
|
|
| AN2405 |
Migrating from RS232-only applications to RS232/USB applications using Turbo Plus uPSD |
1 |
Jul-2007 |
|
|
|
| AN2254 |
Getting started with CAPS (Configuration and Programming Software) for uPSD |
|
Apr-2006 |
|
|
|
| AN2040 |
EEPROM Emulation and Data Record Storage Using PSD3200 Series |
|
Sep-2004 |
|
|
|
| AN2010 |
Interference Control during Mixed-Signal (Analog and Digital) Board Design |
|
Dec-2004 |
|
| |
| AN2007 |
Sound Generation using the uPSD Sound Studio On uPSD32xx and Turbo uPSD33xx |
1.0 |
Dec-2004 |
|
|
|
| AN1970 |
I2C Device Driver for DK3200 |
|
Dec-2004 |
|
|
|
| AN1949 |
RFID Reader using STMicroelectronics PSD MCU and CRX14 Coupler to Implement a China National ID Card Reader |
|
Dec-2004 |
|
| |
| AN1816 |
Configuring the Keil Compiler and PSDsoft to HandleMulti-Paged Memory in µPSD Application Software |
|
Jul-2004 |
|
| |
| AN1724 |
Conversion Guide, uPSD3200 to uPSD3300 Series |
|
Jul-2005 |
|
|
|
| |
| Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| BRPSD3200/0303 |
uPSD3200 Series Brochure |
|
Oct-2003 |
793 KB |
|
|
| |
| Development Toolkit |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
DK3200 Development Board Schematic |
1.0 |
Oct-2005 |
73 KB |
|
|
| |
| Product Change Notice |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| 1938 |
Memory die change for 64KB Flash version of uPSD3200, uPSD3300 and uPSD3400 series to improve manufacturing compatibility across product lines |
PCN_1938 |
Dec-2006 |
53 KB |
|
|
| |
| Software - Microcontrollers |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| uPSD3200 |
Sound Generation Software example for uPSD3200 - Related App Note: AN2007 |
1.0 |
Feb-2005 |
2156 KB |
|
|
| uPSD3200 |
In-Application Programming (IAP) example code for uPSD3200 compiled on DK3200 with Keil uVision |
Keil 1.0 |
Nov-2004 |
3153 KB |
|
|
| uPSD3200 |
LED_Blink example for uPSD3200 on DK3200 - Keil uVision - covers basic memory mapping |
1.0k |
Nov-2004 |
69 KB |
|
|
| uPSD3200 |
PSM and ADC example code for uPSD3200 compiled on DK3200 with RIDE |
RIDE 1.0 |
Nov-2004 |
121 KB |
|
|
| uPSD3200 |
uPSD3200 example code for DK3200 and RIDE (Raisonance): Basic memory mapping (LED_BLINK) |
RIDE 1.0 |
Nov-2004 |
72 KB |
|
|
| uPSD3200 |
uPSD3200 example on DK3200 - Keil uVision |
1.0k |
Nov-2004 |
1511 KB |
|
|
| uPSD3200 |
EEPROM Emulation example code for uPSD3200 compiled on DK3200 |
1.0 |
May-2004 |
143 KB |
|
|
| |
| Software - PC |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| Standalone JTAG programming software |
Standalone Windows application to program STR9, uPSD, Flash PSD or DSM products via the JTAG pins using FlashLINK (FL-101) or RLINK-ST |
1.30 |
Feb-2008 |
|
|
|
| PSDsoft Express |
PSDsoft Express Development/Programming Software for uPSD/PSD and DSM Devices - Full Installation |
8.66 |
Jan-2007 |
|
|
|
| CAPS |
CAPS - Configuration and Programming Software. A Windows application providing the first steps to begin your design. |
2.40 |
Jan-2007 |
|
|
|
| |
| User Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0044 |
FlashLINK JTAG Programming cable for PSD and uPSD |
5 |
Jan-2007 |
|
|
|
| |
| User manual Evaluation board |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0207 |
High-End Meter Demonstration Board |
1 |
Mar-2006 |
|
|
|
| |
| User Manual Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0045 |
PSDabel-HDL Reference Manual (PSDsoft Express) |
3 |
Jan-2007 |
|
|
|
| UM0169 |
Configuration and Programming Software (CAPS) Tool for µPSD Families |
2 |
Aug-2006 |
|
|
|
| UM0050 |
PSDsoft Express Design Software Tool for PSD and uPSD Families |
9.0 |
Mar-2006 |
|
|
|
| |