| Author | beginning argument ( Replies received: 5 ) |
| PaulII |
Posted 01-12-2003 at 16:04   |

Registered on : 10-24-2003
From Polska\Rzeszow
Messages : 6
OFF-Line
|
I have a problem while installing “STM Windows NT driver” for my ST7MDTU2-EPB programmer. When I’m trying to install this driver in Windows XP system crashes and restarts itself. After rebooting when the logon window appears and it crashes again. Is there any chance to install this driver under win XP? Maybe someone has some experience in this kind of trouble?
|
|
|
Profile
Quote
|
| dasg |
Posted 06-12-2003 at 07:22   |

Registered on : 02-14-2003
From India
Messages : 87
OFF-Line
|
Can you give the following information :
1/ PC details : speed, parallel port setting
2/ OS details : Service pack
3/ Could you look for the files parstm.sys and par1284.sys on your system and send the result of the search?
4/ Does your PC have more than 1 parallel port?
[ This message was edited by: dasg on 06-12-2003 09:30 ]
|
|
|
Profile
Quote
|
| PaulII |
Posted 17-12-2003 at 12:13   |

Registered on : 10-24-2003
From Polska\Rzeszow
Messages : 6
OFF-Line
|
This is the report of my computer:
--------[ AIDA32 (c) 1995-2003 Tamas Miklos ]-------
Version AIDA32 v3.88
Author tamas.miklos@aida32.hu
Homepage http://www.aida32.hu
Report Type Report Wizard
Computer PAULK (Paul XXX)
Generator paul
Operating System Microsoft Windows XP Home Edition 5.1.2600 (WinXP Retail)
Date 2003-12-17
Time 11:16
--------[ Summary ]----------------
Computer:
Operating System Microsoft Windows XP Home Edition
OS Service Pack Dodatek Service Pack. 1
Internet Explorer 6.0.2800.1106 (IE 6.0 SP1)
Computer Name PAULK (Paul XXX)
User Name paul
Logon Domain PAULK
Motherboard:
CPU Type Intel Celeron 4A, 2019 MHz (5 x 404)
Motherboard Name Gigabyte GA-8SR533P (5 PCI, 1 AGP, 3 DIMM, Audio)
Motherboard Chipset SiS 645DX
System Memory 256 MB (PC2100 DDR SDRAM)
BIOS Type Award Modular (12/04/02)
Communication Port Port komunikacyjny (COM1)
Communication Port Port komunikacyjny (COM2)
Communication Port USB Serial Port (COM4)
Communication Port Port drukarki ECP (LPT1)
Display:
Video Adapter NVIDIA GeForce4 MX 440 (64 MB)
3D Accelerator nVIDIA GeForce4 MX 440
Monitor Acer AL511 (ET5292500015E)
Multimedia:
Audio Adapter SiS 7012 Audio Device
Storage:
Floppy Drive Stacja dyskietek
Disk Drive ST330630A (29 GB, 7200 RPM, Ultra-ATA/66)
Disk Drive ST340810A (40 GB, 5400 RPM, Ultra-ATA/100)
Partitions:
C: (NTFS) 10487 MB (5093 MB free)
D: (FAT32) 23568 MB (12153 MB free)
E: (FAT32) 29166 MB (24987 MB free)
Input:
Keyboard Standardowa klawiatura 101/102 klawisze lub Microsoft Natural Keyboard PS/2
Keyboard Urządzenie klawiatury HID
Mouse HID-compliant Wheel Mouse
Mouse Mysz zgodna z HID
Network:
Primary IP Address 192.168.1.8
Primary MAC Address 00-A0-xx-xx-xx-xx
Network Adapter Karta Realtek RTL8029(AS)-based Ethernet (rodzajowa) (192.168.1.
Peripherals:
USB Device Urządzenie kompozytowe USB
USB Device Urządzenie USB interfejsu HID
USB Device Urządzenie USB interfejsu HID
USB Device Urządzenie USB interfejsu HID
USB Device USB High Speed Serial Converter
USB Device USB Optical WheelMouse
--------[ DMI ]---
[ BIOS ]
BIOS Properties:
Vendor Award Software International, Inc.
Version 6.00 PG
Release Date 12/04/2002
Size 256 KB
Boot Devices Floppy Disk, Hard Disk, CD-ROM, ATAPI ZIP, LS-120
Capabilities Flash BIOS, Shadow BIOS, Selectable Boot, EDD
Supported Standards DMI, APM, ACPI, PnP
Expansion Capabilities PCI, AGP, USB
[ System ]
System Properties:
Wake-Up Type Power Switch
[ Motherboard ]
Motherboard Properties:
Manufacturer Gigabyte Technology Co., Ltd.
Product GA-8SR533P
Version 1.x
[ Chassis ]
Chassis Properties:
Chassis Type Desktop Case
[ Memory Controller ]
Memory Controller Properties:
Error Detection Method None
Error Correction None
Supported Memory Interleave 1-Way
Current Memory Interleave 1-Way
Supported Memory Types DIMM
Supported Memory Voltages 3.3V
Maximum Memory Module Size 1024 MB
Memory Slots 3
[ Processors / Intel Celeron(R) ]
Processor Properties:
Manufacturer Intel
Version Intel Celeron(R)
External Clock 100 MHz
Maximum Clock 3066 MHz
Current Clock 2000 MHz
Type Central Processor
Voltage 0.0 V
Status Enabled
Upgrade ZIF
Socket Designation Socket 478
[ Caches / Internal Cache ]
Cache Properties:
Type Internal
Status Enabled
Operational Mode Write-Back
Maximum Size 20 KB
Installed Size 20 KB
Supported SRAM Type Synchronous
Current SRAM Type Synchronous
Socket Designation Internal Cache
[ Caches / External Cache ]
Cache Properties:
Type External
Status Enabled
Operational Mode Write-Back
Maximum Size 512 KB
Installed Size 128 KB
Supported SRAM Type Synchronous
Current SRAM Type Synchronous
Socket Designation External Cache
[ Memory Modules / A0 ]
Memory Module Properties:
Socket Designation A0
Installed Size Not Installed
Enabled Size Not Installed
[ Memory Modules / A1 ]
Memory Module Properties:
Socket Designation A1
Type DIMM, SDRAM
Installed Size 2048 MB
Enabled Size 2048 MB
[ Memory Modules / A2 ]
Memory Module Properties:
Socket Designation A2
Installed Size Not Installed
Enabled Size Not Installed
[ Memory Devices / A0 ]
Memory Device Properties:
Form Factor DIMM
Device Locator A0
Bank Locator Bank0/1
Manufacturer None
Serial Number None
Asset Tag None
Part Number None
[ Memory Devices / A1 ]
Memory Device Properties:
Form Factor DIMM
Size 2048 MB
Total Width 49344-bit
Data Width 49152-bit
Device Locator A1
Bank Locator Bank2/3
Manufacturer None
Serial Number None
Asset Tag None
Part Number None
[ Memory Devices / A2 ]
Memory Device Properties:
Form Factor DIMM
Device Locator A2
Bank Locator Bank4/5
Manufacturer None
Serial Number None
Asset Tag None
Part Number None
[ System Slots / PCI ]
System Slot Properties:
Slot Designation PCI
Type PCI
Usage Empty
Data Bus Width 32-bit
Length Long
[ System Slots / PCI ]
System Slot Properties:
Slot Designation PCI
Type PCI
Usage Empty
Data Bus Width 32-bit
Length Long
[ System Slots / PCI ]
System Slot Properties:
Slot Designation PCI
Type PCI
Usage Empty
Data Bus Width 32-bit
Length Long
[ System Slots / PCI ]
System Slot Properties:
Slot Designation PCI
Type PCI
Usage In Use
Data Bus Width 32-bit
Length Long
[ System Slots / PCI ]
System Slot Properties:
Slot Designation PCI
Type PCI
Usage Empty
Data Bus Width 32-bit
Length Long
[ System Slots / AGP ]
System Slot Properties:
Slot Designation AGP
Type AGP
Usage In Use
Data Bus Width 32-bit
Length Long
[ Port Connectors / PRIMARY IDE ]
Port Connector Properties:
Internal Reference Designator PRIMARY IDE
Internal Connector Type On-Board IDE
External Connector Type None
[ Port Connectors / SECONDARY IDE ]
Port Connector Properties:
Internal Reference Designator SECONDARY IDE
Internal Connector Type On-Board IDE
External Connector Type None
[ Port Connectors / FDD ]
Port Connector Properties:
Port Type 8251 FIFO Compatible
Internal Reference Designator FDD
Internal Connector Type On-Board Floppy
External Connector Type None
[ Port Connectors / COM1 ]
Port Connector Properties:
Port Type Serial Port 16450 Compatible
Internal Reference Designator COM1
Internal Connector Type 9 Pin Dual Inline (pin 10 cut)
External Connector Type DB-9 pin male
[ Port Connectors / COM2 ]
Port Connector Properties:
Port Type Serial Port 16450 Compatible
Internal Reference Designator COM2
Internal Connector Type 9 Pin Dual Inline (pin 10 cut)
External Connector Type DB-9 pin male
[ Port Connectors / LPT1 ]
Port Connector Properties:
Port Type Parallel Port ECP/EPP
Internal Reference Designator LPT1
Internal Connector Type DB-25 pin female
External Connector Type DB-25 pin female
[ Port Connectors / Keyboard ]
Port Connector Properties:
Port Type Keyboard Port
Internal Reference Designator Keyboard
External Connector Type PS/2
[ Port Connectors / Detected ]
Port Connector Properties:
Port Type Mouse Port
Internal Reference Designator PS/2 Mouse
Internal Connector Type PS/2
External Reference Designator Detected
External Connector Type PS/2
[ Port Connectors / USB ]
Port Connector Properties:
Port Type USB
Internal Reference Designator USB
Internal Connector Type None
--------[ Sensor ]
Właściwości czujnika:
Typ czujnika ITE IT8705F
Dostęp do czujnika ISA 290h
Temperatury:
Płyta główna 25 °C (77 °F)
Procesor 45 °C (113 °F)
Aux 40 °C (104 °F)
Wentylatory:
Procesor 3245 RPM
Wartości napięć:
Napięcie rdzenia procesora 1.52 V
+2.5 V 1.92 V
+3.3 V 3.31 V
+5 V 5.13 V
+12 V 12.22 V
+5 V podczas wstrzymania pracy 5.00 V
Debug Info 5F 78 CF BF BF 37 42 BA 00 28 19 2D (77)
--------[ CPU ]---
CPU Properties:
CPU Type Intel Celeron 4A, 2019 MHz (5 x 404)
CPU Alias Northwood-128
CPU Stepping C1
Original Clock 2000 MHz
L1 Trace Cache 12K Instructions
L1 Data Cache 8 KB
L2 Cache 128 KB (On-Die, ATC, Full-Speed)
CPU Physical Info:
Package Type 478 Pin uPGA
Package Size 3.50 cm x 3.50 cm
Transistors 55 million
Process Technology 6M, 0.13 um, CMOS, Cu, Low-K
Die Size 131 mm2
Core Voltage 1.475 - 1.55 V
I/O Voltage 1.475 - 1.55 V
Typical Power 38.7 - 82 W (depending on clock speed)
Maximum Power 49 - 103 W (depending on clock speed)
CPU Manufacturer:
Company Name Intel Corporation
Product Information http://www.intel.com/products/browse/processor.htm
CPU Utilization:
CPU #1 100 %
--------[ CPUID ]-
CPUID Properties:
CPUID Manufacturer GenuineIntel
CPUID CPU Name Intel(R) Celeron(R) CPU 2.00GHz
CPUID Revision 0F27h
IA Brand ID 0Ah (Intel Celeron 4)
Platform ID 0Ch (Socket 47
IA CPU Serial Number Unknown
Instruction Set:
AMD 3DNow! Not Supported
AMD 3DNow! Professional Not Supported
AMD Enhanced 3DNow! Not Supported
AMD Extended MMX Not Supported
AMD64 Not Supported
Cyrix Extended MMX Not Supported
IA-64 Not Supported
IA MMX Supported
IA SSE Supported
IA SSE 2 Supported
IA SSE 3 Not Supported
CLFLUSH Instruction Supported
CMPXCHG8B Instruction Supported
Conditional Move Instruction Supported
FEMMS Instruction Not Supported
MONITOR / MWAIT Instruction Not Supported
CPUID Features:
36-bit Page Size Extension Supported
Advanced Cryptography Engine Not Supported
Alternate Instruction Set Not Supported
Automatic Clock Control Supported
CPL Qualified Debug Store Not Supported
Debug Trace Store Supported
Debugging Extension Supported
Enhanced SpeedStep Technology Not Supported
Fast Save & Restore Supported
Fast System Call Supported
Hyper-Threading Technology Not Supported
L1 Context ID Supported
Local APIC On Chip Supported
LongRun Not Supported
LongRun Table Interface Not Supported
Machine-Check Architecture Supported
Machine-Check Exception Supported
Memory Type Range Registers Supported
Model Specific Registers Supported
Page Attribute Table Supported
Page Global Extension Supported
Page Size Extension Supported
Pending Break Event Supported
Physical Address Extension Supported
Processor Duty Cycle Control Supported
Processor Serial Number Not Supported
Random Number Generator Not Supported
Self-Snoop Supported
Thermal Monitor Supported
Thermal Monitor 2 Not Supported
Time Stamp Counter Supported
Virtual Mode Extension Supported
CPUID Registers:
CPUID 00000000 00000002-756E6547-6C65746E-49656E69
CPUID 00000001 00000F27-0001080A-00000400-BFEBFBFF
CPUID 00000002 665B5101-00000000-00000000-003B7040
CPUID 80000000 80000004-00000000-00000000-00000000
CPUID 80000001 00000000-00000000-00000000-00000000
CPUID 80000002 20202020-20202020-20202020-20202020
CPUID 80000003 65746E49-2952286C-6C654320-6E6F7265
CPUID 80000004 20295228-20555043-30302E32-007A4847
MSR 00000017 000A-0000-0000-0000
MSR 0000002C 0000-0000-1410-0014
--------[ Motherboard ]------------
Motherboard Properties:
Motherboard ID 12/04/2002-SiS-646-6A6IXG0VC-00
Motherboard Name Gigabyte GA-8SR533P
Front Side Bus Properties:
Bus Type Intel NetBurst
Bus Width 64-bit
Real Clock 101 MHz (QDR)
Effective Clock 404 MHz
Bandwidth 3230 MB/s
Chipset Bus Properties:
Bus Type SiS MuTIOL
Bus Width 16-bit
Motherboard Physical Info:
CPU Sockets/Slots 1
Expansion Slots 5 PCI, 1 AGP
RAM Slots 3 DIMM
Integrated Devices Audio
Form Factor ATX
Motherboard Size 200 mm x 300 mm
Motherboard Chipset SiS645
Extra Features EasyTune 4
Motherboard Manufacturer:
Company Name Gigabyte Technology Co., Ltd.
Product Information http://tw.giga-byte.com/MotherBoard/Products/Products_NewProduct_List.htm
BIOS Download http://tw.giga-byte.com/Motherboard/Support/BIOS/BIOS_List.htm
--------[ Memory ]
Pamięć fizyczna:
W sumie 255 MB
Użytych 142 MB
Wolne 113 MB
Wykorzystanie 56 %
Rozmiar pliku wymiany:
W sumie 620 MB
Użytych 145 MB
Wolne 475 MB
Wykorzystanie 23 %
Pamięć wirtualna:
W sumie 876 MB
Użytych 287 MB
Wolne 588 MB
Wykorzystanie 33 %
Problemy i Sugestie:
Sugestia Zainstaluj więcej pamięci aby poprawić wydajność aplikacji.
--------[ SPD ]---
[ SpecTek (256 MB PC2100 DDR SDRAM) ]
Memory Module Properties:
Module Name SpecTek
Serial Number None
Module Size 256 MB (1 rows, 4 banks)
Module Type Unbuffered
Memory Type DDR SDRAM
Memory Speed PC2100 (133 MHz)
Module Width 64 bit
Module Voltage SSTL 2.5
Error Detection Method None
Refresh Rate Reduced (7.8 us)
Highest CAS Latency 2.5 (7.5 ns @ 133 MHz)
2nd Highest CAS Latency 2.0 (10.0 ns @ 100 MHz)
Memory Module Features:
Early RAS# Precharge Not Supported
Auto-Precharge Not Supported
Precharge All Not Supported
Write1/Read Burst Not Supported
Buffered Address/Control Inputs Not Supported
Registered Address/Control Inputs Not Supported
On-Card PLL (Clock) Not Supported
Buffered DQMB Inputs Not Supported
Registered DQMB Inputs Not Supported
Differential Clock Input Supported
Redundant Row Address Not Supported
Memory Module Manufacturer:
Company Name Micron Technology, Inc.
Product Information http://www.spectek.com/menus/memory_module.asp
--------[ Chipset ]----------------
Chipset Properties:
Motherboard Chipset SiS 645DX
In-Order Queue Depth 12
CAS Latency 2.5T
RAS To CAS Delay 3T
RAS Precharge 3T
RAS Active Time 6T
Memory Slots:
DRAM Slot #1 256 MB (PC2100 DDR SDRAM)
AGP Properties:
AGP Version 2.00
AGP Status Enabled
AGP Aperture Size 64 MB
Supported AGP Speeds 1x, 2x, 4x
Current AGP Speed 4x
Fast-Write Supported, Disabled
Side Band Addressing Supported, Disabled
Chipset Manufacturer:
Company Name Silicon Integrated Systems Corporation
Product Information http://www.sis.com/products/index.htm#chipsets
Driver Download http://download.sis.com/index_step1.php
--------[ BIOS ]--
BIOS Properties:
BIOS Type Award Modular
Award BIOS Type Award Modular BIOS v6.00PG
Award BIOS Message GA-8SR533P F2
System BIOS Date 12/04/02
Video BIOS Date 11/19/02
BIOS Manufacturer:
Company Name Phoenix Technologies Ltd.
Product Information http://www.phoenix.com/en/products/default.htm
--------[ Windows Video ]----------
[ NVIDIA GeForce4 MX 440 ]
Video Adapter Properties:
Device Description NVIDIA GeForce4 MX 440
Adapter String GeForce4 MX 440
BIOS String Version 4.17.0061
Chip Type GeForce4 MX 440
DAC Type Integrated RAMDAC
Installed Drivers nv4_disp (6.13.10.3140 - nVIDIA Detonator 31.40)
Memory Size 64 MB
Video Adapter Manufacturer:
Company Name NVIDIA Corporation
Product Information http://www.nvidia.com/view.asp?PAGE=products
Driver Download http://www.nvidia.com/drivers
--------[ PCI / AGP Video ]--------
nVIDIA GeForce4 MX 440 Video Adapter
nVIDIA GeForce4 MX 440 3D Accelerator
--------[ GPU ]---
Graphics Processor Properties:
Video Adapter nVIDIA GeForce4 MX 440
GPU Code Name NV17
PCI Device 10DE / 0171
Transistors 29 million
Process Technology 0.15u
Bus Type AGP
Memory Size 64 MB
GPU Clock 250 MHz
RAMDAC Clock 350 MHz
Pixel Pipelines 2
TMU Per Pipeline 2
Vertex Shaders Not Supported
Pixel Shaders 1 (v0.5)
DirectX Hardware Support DirectX v7.0
Pixel Fillrate 500 MPixel/s
Texel Fillrate 1000 MTexel/s
Memory Bus Properties:
Bus Type DDR
Bus Width 128-bit
Real Clock 166 MHz (DDR)
Effective Clock 333 MHz
Bandwidth 5328 MB/s
Graphics Processor Manufacturer:
Company Name NVIDIA Corporation
Product Information http://www.nvidia.com/view.asp?PAGE=products
Driver Download http://www.nvidia.com/drivers
nVIDIA Registers:
nv-100000 00000000
nv-100200 08B11011
nv-10020C 04000000
nv-101000 80C0DCA3
nv-680500 00012502
nv-680504 00002503
nv-680570 00000000
nv-680574 00000000
nv-68057C 00000000
--------[ Monitor ]----------------
[ Acer AL511 ]
Monitor Properties:
Monitor Name Acer AL511
Monitor ID ABO5581
Model Acer AL511
Manufacture Date Week 50 / 2002
Serial Number ET5292500015E
Max. Visible Display Size 30 cm x 23 cm (14.9"-)
Picture Aspect Ratio 4:3
Horizontal Frequency 24 - 60 kHz
Vertical Frequency 56 - 75 Hz
Maximum Resolution 1024 x 768
Gamma 2.20
DPMS Mode Support Standby, Suspend, Active-Off
Supported Video Modes:
640 x 480 75 Hz
800 x 600 75 Hz
1024 x 768 70 Hz
Monitor Manufacturer:
Company Name Acer Inc.
Product Information http://global.acer.com/products/monitor/crt.htm
Driver Download http://global.acer.com/support/index.htm
--------[ Desktop ]----------------
Desktop Properties:
Device Technology Raster Display
Resolution 1024 x 768
Color Depth 32-bit
Color Planes 1
Font Resolution 96 dpi
Pixel Width / Height 36 / 36
Pixel Diagonal 51
Vertical Refresh Rate 60 Hz
Desktop Effects:
Combo-Box Animation Enabled
Drop Shadow Effect Enabled
Flat Menu Effect Disabled
Font Smoothing Enabled
Full Window Dragging Enabled
Gradient Window Title Bars Enabled
Hide Menu Access Keys Disabled
Hot Tracking Effect Enabled
Icon Title Wrapping Enabled
List-Box Smooth Scrolling Disabled
Menu Animation Enabled
Menu Fade Effect Enabled
Minimize/Restore Animation Enabled
Mouse Cursor Shadow Enabled
Selection Fade Effect Enabled
ShowSounds Accessibility Feature Disabled
ToolTip Animation Enabled
ToolTip Fade Effect Enabled
Windows Plus! Extension Disabled
Problems & Suggestions:
Problem At least 85 Hz vertical refresh rate is recommended for classic displays.
--------[ Multi-Monitor ]----------
\\.\DISPLAY1 Yes (0,0) (1024,76
--------[ Windows Audio ]----------
midi-in.0 0001 0067 MPU-401
midi-out.0 0001 0066 Syntezator SW Microsoft GS Wave
midi-out.1 0001 0066 MPU-401
mixer.0 0001 0068 Avance AC97 Audio
wave-in.0 0001 0065 Avance AC97 Audio
wave-out.0 0001 0064 Avance AC97 Audio
--------[ PCI / PnP Audio ]--------
SiS 7012 Audio Device PCI
--------[ Windows Storage ]--------
[ Stacja dyskietek ]
Device Properties:
Driver Description Stacja dyskietek
Driver Date 2001-07-01
Driver Version 5.1.2600.0
Driver Provider Microsoft
INF File flpydisk.inf
[ ST330630A ]
Device Properties:
Driver Description ST330630A
Driver Date 2001-07-01
Driver Version 5.1.2535.0
Driver Provider Microsoft
INF File disk.inf
Disk Device Physical Info:
Manufacturer Seagate
Hard Disk Name Barracuda ATA II 30630
Form Factor 3.5"
Formatted Capacity 30606 million bytes
Disks 3
Recording Surfaces 6
Physical Dimensions 147 x 101.8 x 26.1 mm
Max. Weight 544 g
Average Rotational Latency 4.16 ms
Rotational Speed 7200 RPM
Max. Internal Data Rate 400 Mbit/s
Average Seek 8.5 ms
Track-To-Track Seek 1.2 ms
Full Seek 17.8 ms
Interface Ultra-ATA/66
Buffer-to-Host Data Rate 66.6 MB/s
Buffer Size 2 MB
Device Manufacturer:
Company Name Seagate Technology LLC
Product Information http://www.seagate.com/products
[ ST340810A ]
Device Properties:
Driver Description ST340810A
Driver Date 2001-07-01
Driver Version 5.1.2535.0
Driver Provider Microsoft
INF File disk.inf
Disk Device Physical Info:
Manufacturer Seagate
Hard Disk Name U Series 40810
Form Factor 3.5"
Formatted Capacity 40 GB
Disks 1
Recording Surfaces 2
Physical Dimensions 147 x 101.85 x 26.1 mm
Max. Weight 680 g
Average Rotational Latency 5.55 ms
Rotational Speed 5400 RPM
Max. Internal Data Rate 436 Mbit/s
Average Seek 8.9 ms
Track-To-Track Seek 1.2 ms
Full Seek 22 ms
Interface Ultra-ATA/100
Buffer-to-Host Data Rate 100 MB/s
Buffer Size 2 MB
Spin-Up Time 6.5 sec
Device Manufacturer:
Company Name Seagate Technology LLC
Product Information http://www.seagate.com/products
[ Kontroler SiS PCI IDE ]
Device Properties:
Driver Description Kontroler SiS PCI IDE
Driver Date 2001-07-01
Driver Version 5.1.2600.1106
Driver Provider Microsoft
INF File mshdc.inf
Device Resources:
Port F000-F00F
[ Podstawowy kanał IDE ]
Device Properties:
Driver Description Podstawowy kanał IDE
Driver Date 2001-07-01
Driver Version 5.1.2600.1106
Driver Provider Microsoft
INF File mshdc.inf
Device Resources:
IRQ 14
Port 01F0-01F7
Port 03F6-03F6
[ Pomocniczy kanał IDE ]
Device Properties:
Driver Description Pomocniczy kanał IDE
Driver Date 2001-07-01
Driver Version 5.1.2600.1106
Driver Provider Microsoft
INF File mshdc.inf
Device Resources:
IRQ 15
Port 0170-0177
Port 0376-0376
--------[ Logical Drives ]---------
A: Removable Disk
C: Local Disk NTFS 0C5D-7F27 10487 MB 5093 MB 49 %
D: (DANE) Local Disk FAT32 609B-F743 23568 MB 12153 MB 52 %
E: (NOWY) Local Disk FAT32 8841-89CE 29166 MB 24987 MB 86 %
--------[ Physical Drives ]--------
[ Drive #1 (37.3 GB) ]
#1 (Active) NTFS C: 0 MB 10487 MB
#2 Linux 10487 MB 3765 MB
#3 Linux swap 14253 MB 329 MB
#4 FAT32 D: (DANE) 14582 MB 23579 MB
[ Drive #2 (28.5 GB) ]
#1 FAT32 E: (NOWY) 0 MB 29180 MB
--------[ ASPI ]--
00 00 00 Disk Drive ST340810 A
00 07 00 Host Adapter atapi
01 00 00 Disk Drive ST330630 A
01 07 00 Host Adapter atapi
--------[ ATA ]---
[ ST340810A (5FB2GY31) ]
ATA Device Properties:
Model ID ST340810A
Serial Number 5FB2GY31
Revision 3.39
Parameters 77545 cylinders, 16 heads, 63 sectors per track, 512 bytes per sector
LBA Sectors 78165360
Buffer 2 MB
Multiple Sectors 16
ECC Bytes 4
Max. PIO Transfer Mode PIO 4
Max. UDMA Transfer Mode UDMA 5 (ATA-100)
Active UDMA Transfer Mode UDMA 5 (ATA-100)
Unformatted Capacity 38167 MB
ATA Device Features:
SMART Supported
Security Mode Supported
Power Management Supported
Advanced Power Management Supported
Write Cache Supported
Host Protected Area Supported
Power-Up In Standby Not Supported
Automatic Acoustic Management Supported
48-bit LBA Not Supported
Device Configuration Overlay Supported
ATA Device Physical Info:
Manufacturer Seagate
Hard Disk Name U Series 40810
Form Factor 3.5"
Formatted Capacity 40 GB
Disks 1
Recording Surfaces 2
Physical Dimensions 147 x 101.85 x 26.1 mm
Max. Weight 680 g
Average Rotational Latency 5.55 ms
Rotational Speed 5400 RPM
Max. Internal Data Rate 436 Mbit/s
Average Seek 8.9 ms
Track-To-Track Seek 1.2 ms
Full Seek 22 ms
Interface Ultra-ATA/100
Buffer-to-Host Data Rate 100 MB/s
Buffer Size 2 MB
Spin-Up Time 6.5 sec
ATA Device Manufacturer:
Company Name Seagate Technology LLC
Product Information http://www.seagate.com/products
[ ST330630A (3CK0JA6P) ]
ATA Device Properties:
Model ID ST330630A
Serial Number 3CK0JA6P
Revision 3.21
Parameters 59303 cylinders, 16 heads, 63 sectors per track, 512 bytes per sector
LBA Sectors 59777640
Buffer 2 MB
Multiple Sectors 16
ECC Bytes 0
Max. PIO Transfer Mode PIO 4
Max. UDMA Transfer Mode UDMA 4 (ATA-66)
Active UDMA Transfer Mode UDMA 2 (ATA-33)
Unformatted Capacity 29188 MB
ATA Device Features:
SMART Supported
Security Mode Not Supported
Power Management Supported
Advanced Power Management Not Supported
Write Cache Supported
Host Protected Area Not Supported
Power-Up In Standby Not Supported
Automatic Acoustic Management Not Supported
48-bit LBA Not Supported
Device Configuration Overlay Not Supported
ATA Device Physical Info:
Manufacturer Seagate
Hard Disk Name Barracuda ATA II 30630
Form Factor 3.5"
Formatted Capacity 30606 million bytes
Disks 3
Recording Surfaces 6
Physical Dimensions 147 x 101.8 x 26.1 mm
Max. Weight 544 g
Average Rotational Latency 4.16 ms
Rotational Speed 7200 RPM
Max. Internal Data Rate 400 Mbit/s
Average Seek 8.5 ms
Track-To-Track Seek 1.2 ms
Full Seek 17.8 ms
Interface Ultra-ATA/66
Buffer-to-Host Data Rate 66.6 MB/s
Buffer Size 2 MB
ATA Device Manufacturer:
Company Name Seagate Technology LLC
Product Information http://www.seagate.com/products
--------[ SMART ]-
[ ST340810A (5FB2GY31) ]
01 Raw Read Error Rate 25 71 63 181389138 OK: Value is normal
03 Spin Up Time 0 98 98 0 OK: Always passing
04 Start/Stop Count 20 100 100 122 OK: Value is normal
05 Reallocated Sector Count 36 99 99 20 OK: Value is normal
07 Seek Error Rate 30 74 60 26553226 OK: Value is normal
09 Power-On Time Count 0 99 99 1623 OK: Always passing
0A Spin Retry Count 97 100 100 0 OK: Value is normal
0C Power Cycle Count 20 100 100 720 OK: Value is normal
C2 Temperature 0 37 51 37 OK: Always passing
C3 Hardware ECC Recovered 0 100 253 0 OK: Always passing
C5 Current Pending Sector Count 0 100 100 0 OK: Always passing
C6 Off-Line Uncorrectable Sector Count 0 100 100 0 OK: Always passing
C7 Ultra ATA CRC Error Rate 0 200 200 0 OK: Always passing
C8 Write Error Rate 0 100 253 0 OK: Always passing
CA 0 100 253 0 OK: Always passing
[ ST330630A (3CK0JA6P) ]
01 Raw Read Error Rate 25 79 58 191155011 OK: Value is normal
03 Spin Up Time 0 70 70 0 OK: Always passing
04 Start/Stop Count 20 99 99 1911 OK: Value is normal
05 Reallocated Sector Count 36 99 99 64 OK: Value is normal
07 Seek Error Rate 30 35 35 21775443 OK: Value is normal
09 Power-On Time Count 0 98 98 2453 OK: Always passing
0A Spin Retry Count 97 100 100 0 OK: Value is normal
0C Power Cycle Count 20 99 99 1902 OK: Value is normal
C2 Temperature 0 48 62 51 OK: Always passing
C3 Hardware ECC Recovered 0 77 58 104716324 OK: Always passing
C5 Current Pending Sector Count 0 100 100 262 OK: Always passing
C6 Off-Line Uncorrectable Sector Count 0 100 100 262 OK: Always passing
C7 Ultra ATA CRC Error Rate 0 200 194 699 OK: Always passing
C8 Write Error Rate 0 99 95 16842752 OK: Always passing
CA 0 100 253 0 OK: Always passing
--------[ Keyboard ]---------------
Keyboard Properties:
Keyboard Name Urządzenie klawiatury HID
Keyboard Type IBM enhanced (101- or 102-key) keyboard
Keyboard Layout Polski (programisty)
ANSI Code Page 1250 - Europa Środkowa (Windows)
OEM Code Page 852 - Europa Środkowa (DOS)
Repeat Delay 1
Repeat Rate 31
--------[ Mouse ]-
Mouse Properties:
Mouse Name HID-compliant Wheel Mouse
Mouse Buttons 3
Mouse Hand Right
Pointer Speed 0
Double-Click Time 500 msec
X/Y Threshold 0 / 0
Wheel Scroll Lines 3
Mouse Features:
Active Window Tracking Disabled
ClickLock Disabled
Hide Pointer While Typing Enabled
Mouse Wheel Present
Move Pointer To Default Button Disabled
Pointer Trails Disabled
Sonar Disabled
--------[ Windows Network ]--------
[ Karta Realtek RTL8029(AS)-based Ethernet (rodzajowa) ]
Network Adapter Properties:
Network Adapter Karta Realtek RTL8029(AS)-based Ethernet (rodzajowa)
Interface Type Ethernet
Hardware Address 00-A0-xx-xx-xx-xx
Connection Name Połączenie lokalne 2
Connection Speed 10 Mbps
MTU 1500 bytes
DHCP Lease Obtained 2003-12-17 11:00:10
DHCP Lease Expires 2003-12-17 17:00:10
Bytes Received 7688121 (7.3 MB)
Bytes Sent 1118970 (1.1 MB)
Network Adapter Addresses:
IP / Subnet Mask 192.168.1.8 / 255.255.255.0
Gateway 192.168.1.1
DHCP 192.168.1.2
WINS 192.168.1.2
DNS 194.204.159.1
DNS 194.204.152.34
Network Adapter Manufacturer:
Company Name Realtek Semiconductor Corp.
Product Information http://www.realtek.com.tw/products/products1-1.aspx?lineid=1
Driver Download http://www.realtek.com.tw/downloads/downloads1-1.aspx?lineid=1
--------[ PCI / PnP Network ]------
Realtek RTL8029 Ethernet Adapter PCI
--------[ DirectX Video ]----------
[ Główny sterownik ekranu ]
DirectDraw Device Properties:
DirectDraw Driver Name display
DirectDraw Driver Description Główny sterownik ekranu
Hardware Driver nv4_disp.dll
<
[ This message was edited by: PaulII on 17-12-2003 12:15 ]
|
|
|
Profile
Quote
|
| PaulII |
Posted 17-12-2003 at 12:25   |

Registered on : 10-24-2003
From Polska\Rzeszow
Messages : 6
OFF-Line
|
par 1284: (IEEE 1284 Driver) v4.6.0.0
parstm: (Parallel Driver for STM development tool boards) v1.2.0.0
I hope this small package of information will help you 
[ This message was edited by: PaulII on 17-12-2003 12:27 ]
|
|
|
Profile
Quote
|
| dasg |
Posted 22-12-2003 at 05:40   |

Registered on : 02-14-2003
From India
Messages : 87
OFF-Line
|
Regarding the details I asked for, I know the machine speed, OS, that you have only one port and that both the system driver files are there(I am assuming they are in the correct path)
1/ What is the system address of your LPT1?
2/ Are you in fact able to drive your EPB using STVP7 or is it unable to detect the hadrware configuration?
|
|
|
Profile
Quote
|
| PaulII |
Posted 22-12-2003 at 09:51   |

Registered on : 10-24-2003
From Polska\Rzeszow
Messages : 6
OFF-Line
|
[ Devices ]
Device Properties:
Driver Description Port drukarki ECP (LPT1)
Driver Date 2001-07-01
Driver Version 5.1.2600.0
Driver Provider Microsoft
INF File msports.inf
Device Resources:
DMA 03
Port 0378-037F
Port 0778-077B
Prgrammer cannot detect anything
|
|
|
Profile
Quote
|
|  |
|
|