External SRAM on uPSD3234
Company  
ST Home | Microcontrollers

Index  »  µPSD3200  »  External SRAM on uPSD3234
     
   External SRAM on uPSD3234
 Moderated by :   »  uPSD

Author
beginning argument    ( Replies received: 4 )
Bassi   Posted 17-03-2003 at 20:54   



Registered on :
03-17-2003

From Brazil

Messages : 1

 OFF-Line

Is there someone woking with external SRAM attached to the uPSD3234 ?.
I´m having some dificulties to understand how to make A12 to A15 lines available outside the uPSD chip.


 Profile   Quote  
DiDiDuDu   Posted 18-03-2003 at 03:00   



Registered on :
12-02-2002

From Shanghai

Messages : 76

 OFF-Line

if some addresses are not used In uPsd32××, you can use the remainder address to link other IC not affect the uPsd32××'s register.


 Profile   www   Quote  
sjh   Posted 18-03-2003 at 15:09   



Registered on :
09-16-2002

From UK

Messages : 83

 OFF-Line

Hi,

You need to use PSD outputs, PB, PC etc
Configure a pin each for A12, A13, A14, A15 as chipselect, active high.

Then in the next part, Chip Select Equations, enter the signal for the chip select in the Logical AND box

example:

A12 , no start address, no end address, a12 in the Logical AND box

hope this helps

Simon


[ This message was edited by: sjh on 12-11-2003 16:20 ]


 Profile   Quote  
uPSD   Posted 19-03-2003 at 18:49   





Registered on :
12-10-2002

Messages : 281

 OFF-Line

Address lines a12 - a15 used for the xRAM can be brought out externally by using ports pb0 - pb3 of the uPSD. Just set these pin to "Combinatorial" CPLD output, then write an I/O Logic equation for each of the a12-a15 pins, (e.g. a12_x=a12, a12 output enable=Vcc). After the *.obj is loaded to your uPSD, pb0 will become your address line, a12.


 Profile   Quote  
ButhoCakhil   Posted 24-04-2003 at 09:24   



Registered on :
04-23-2003

From Indonesia

Messages : 10

 OFF-Line

Dear all,
Any hints how to protect external SRAM attached to uPSD in data retention mode (battery backup mode)?



 Profile   Quote  
On Top

Search in the forums
 
Jump To