HDD not in storage mgr
Company  
ST Home | Microcontrollers

Index  »  STPC  »  HDD not in storage mgr
     
   HDD not in storage mgr
 Moderated by :   »  coucou

Author
beginning argument    ( Replies received: 5 )
balsara   Posted 01-09-2006 at 06:40   



Registered on :
09-16-2005

From India

Messages : 19

 OFF-Line

Hi,
We are using stpc atlas reference board. We are able to boot windows CE 5.0 on it. The Bios used is from GS. The Stpc atlas BSP is used to build the NK.bin

The Bios when booting shows the Hard disk connected but after wince 5.0 loads there is no HDD in the storage manager. Can anyone help with this.

Balaji



 Profile   Quote  
coucou   Posted 01-09-2006 at 09:50   





Registered on :
10-03-2003

Messages : 202

 OFF-Line

Hi,

You should add an environement variable STPC_IDE0 set to 1 in the IDE storage setting. Attached a screen show how to add a new environment variable to the storage device setting .









Attachments : Variable-Setting.JPG   
 Profile   Quote  
balsara   Posted 04-09-2006 at 11:16   



Registered on :
09-16-2005

From India

Messages : 19

 OFF-Line

hi,
Thanks for your previous reply

I am using wince5.0 platform builder. I don't know how to set the environment variable for storage devices. using the platform builder version 5.0. can U help me with this.

Thank you
Balsara





Attachments : test.bmp   
 Profile   Quote  
balsara   Posted 04-09-2006 at 13:55   



Registered on :
09-16-2005

From India

Messages : 19

 OFF-Line

hi,
I have booted WINCE5.0 with USB mass storage, Network card in PCI slot and Hard disk in IDE connector. Thanks for your help

Now working to get on with CDROM

Thanks
Balaji



 Profile   Quote  
balsara   Posted 05-09-2006 at 08:57   



Registered on :
09-16-2005

From India

Messages : 19

 OFF-Line

Hi,
In windows CE 5.0 I have connected harddisk as master and connected CDROM as slave. The hard disk shows up in the storage manager, But I could not find CDROM in it, can anyone help me with this.

Thanks
balaji



 Profile   Quote  
balsara   Posted 04-10-2006 at 09:04   



Registered on :
09-16-2005

From India

Messages : 19

 OFF-Line

completed wince with network,cdrom,harddisk and usb mass storage device.

going for slackware.

Is tinybios compatible in atlas evaluvation board
has anyone tried it

thanks
Balaji




 Profile   Quote  
On Top

Search in the forums
 
Jump To