How to make board recognized by DfuSe Demonstration?
Company  
ST Home | Microcontrollers

Index  »  ARM9 STR9  »  How to make board recognized by DfuSe Demonstration?
     
   How to make board recognized by DfuSe Demonstration?
 Moderated by :   »  mirou  -  eris

Author
beginning argument    ( Replies received: 3 )
Kuni   Posted 27-09-2007 at 03:56   



Registered on :
10-30-2003

From Taiwan

Messages : 139

 OFF-Line

How to make board recognized by DfuSe Demonstration?
let "STM Device in DFU Mode" appears in Available DFU Device
of DfuSe Demonstration,



 Profile  Email   Quote  
amoreno   Posted 19-06-2008 at 10:58   



Registered on :
11-02-2009

Messages : 36

 OFF-Line

Hello,
I have the same question.
How can I do that? where are the code?

Thanks in advance.
ALFA



 Profile   Quote  
STOne-32   Posted 19-06-2008 at 22:12   



Registered on :
05-29-2007

From STMicroelectronics

Messages : 455

 OFF-Line

Hi ,

The code is here :

http://www.st.com/stonline/products/support/micro/files/um0290.zip

Then go to "str91x demos/Device Firmware Upgrade/project/EWARM" if you are using IAR version 4.42A and program your board using Jlink and JTAG.
first.

Hope this helps you. ST1



 Profile   www   Quote  
milton.godinho   Posted 14-11-2008 at 14:11   



Registered on :
10-08-2009

Messages : 28

 OFF-Line

Hi ! This DfUse application comes with a button to Enter DFU mode/ HID detach and leave DFU mode. Does anyone have a example of a HID firmware with DFU support, I mean a HID/DFU compliant device?



 Profile   Quote  
On Top

Search in the forums
 
Jump To