USB and RS232 line sharing with a mux
Company  
ST Home | Microcontrollers

Index  »  ARM7 STR7  »  USB and RS232 line sharing with a mux
     
   USB and RS232 line sharing with a mux
 Moderated by :   »  AnisAS  -  coucou

Author
beginning argument    ( Replies received: 2 )
russ1   Posted 19-06-2008 at 17:36   



Registered on :
06-10-2008

Messages : 33

 OFF-Line

I only have one usb port on the device I am designing and I really need RS232 to come out on it along with USB. I'm trying to figure out a way to allow this either by muxing or selectively enabling/disabling the MAX232 chip. The data is going out over a USB cable. Anyone have experience with this?

This is the closest mux I could find, but it doesn't have have a low enough negative voltage throughput to allow the RS232 signal:

http://www.intersil.com/data/fn/FN6515.pdf

Is it possible run USB lines through a FET (note: I only need low-speed USB)



 Profile   Quote  
STOne-32   Posted 19-06-2008 at 22:08   



Registered on :
05-29-2007

From STMicroelectronics

Messages : 315

 OFF-Line

Hi russ1,

Be carefull STR7 USB are only Full Speed and Not low-speed.

ST1.



 Profile   www   Quote  
volius   Posted 20-06-2008 at 06:28   



Registered on :
09-12-2006

From UK (United Kingdom)

Messages : 131

 OFF-Line

It's not easy to find an analog multiplexer that would accomodate the range of RS-232 and have sufficiently low ON-resistance. Have a look at this one:
www.analog.com/en/prod/0,,768_836_ADG608%2C00.html
It has ON-resistance of 22 Ohms, which might be good for USB, and voltage range of +/- 5 V. If you limit the voltage range of RS-232 to +/- 5 V, you could get away with this mux. And you must hope that +/- 5 V is enough for the RS-232 receiver on the other end (it should be fine, though.)



 Profile   Quote  
On Top

Search in the forums
 
Jump To