STR750 I2C no device
Company  
ST Home | Microcontrollers

Index  »  ARM7 STR7  »  STR750 I2C no device
     
   STR750 I2C no device
 Moderated by :   »  AnisAS  -  coucou

Author
beginning argument    ( Replies received: 1 )
JakBird   Posted 25-06-2008 at 02:07   



Registered on :
04-23-2007

From USA

Messages : 36

 OFF-Line

How do I detect if a device does not respond to its bus address when issuing an I2C write from the STR750 as bus master? Since the non-existent device doesn't ACK, does the I2C wait indefinitely, or does some type of interrupt occur? Do I need a bus timer to reset the I2C bus, similar to SMBus?



 Profile   Quote  
JakBird   Posted 25-06-2008 at 19:44   



Registered on :
04-23-2007

From USA

Messages : 36

 OFF-Line

After some more reading in the manual it seems the AF flag is set if an ACK isn't received, and AF will generate an interrupt. What isn't clear is how to reset the I2C bus in this state. Do I generate a STOP to clear the current bus transaction? What state is the I2C logic left in?

Also, it's not clear what happens if the slave device stops sending while the STR750 is in receive mode. There's no AF flag in that case. Is a timer needed for this case?



 Profile   Quote  
On Top

Search in the forums
 
Jump To