STM32F10xxx - How to identify packtage types through software
Company  
ST Home | Microcontrollers

Index  »  ARM Cortex-M3 STM32  »  STM32F10xxx - How to identify packtage types through software
     
   STM32F10xxx - How to identify packtage types through software
 Moderated by :   »  STOne-32

Author
beginning argument    ( Replies received: 3 )
steve.clevenger   Posted 01-07-2008 at 20:56   



Registered on :
07-01-2008

Messages : 1

 OFF-Line

Hi, first time poster, and working to become familiar with STM32.

I'm trying to determine whether there is a way to identify the STM32 package type through a software register. I can get enough information through other registers (IDCODE, Memory Size) to figure out the other pertinent information. If a register exists, I haven't found it. One idea I had was whether there was a quick way to determine this by what on-chip functions could be remapped.

Pin Count Code
--------- ----
36 Cx
48 Tx
64 Rx
100 Vx
144 Zx

Steve C.


[ This message was edited by: steve.clevenger on 01-07-2008 20:57 ]



 Profile   Quote  
trevor   Posted 04-07-2008 at 11:46   



Registered on :
05-16-2008

Messages : 15

 OFF-Line

I have a similar requirement. I have a bootloader that stores a header for the application code at the end of memory (id, length, crc). I would like it to work on different devices and so I want the bootloader to be able to calculate where the end of flash memory is.

Any ideas?

Regards
Trevor



 Profile   Quote  
jilisegiar   Posted 04-07-2008 at 12:44   



Registered on :
01-18-2008

Messages : 54

 OFF-Line

refer to Medium- and High-density STM32F101xx and STM32F103xx advanced ARM-based 32-bit MCUs Section 25:Device electronic signature



 Profile   Quote  
trevor   Posted 04-07-2008 at 16:29   



Registered on :
05-16-2008

Messages : 15

 OFF-Line

Thanks. Exactly what I needed.



 Profile   Quote  
On Top

Search in the forums
 
Jump To