about reset/output pin on the 8 pin ST7LITEU05B6 micro
Company  
ST Home | Microcontrollers

Index  »  ST7  »  about reset/output pin on the 8 pin ST7LITEU05B6 micro
     
   about reset/output pin on the 8 pin ST7LITEU05B6 micro
 Moderated by :   »  Jatin  -  laubey  -  Setler

Author
beginning argument    ( Replies received: 2 )
Spectre   Posted 11-07-2008 at 13:39   



Registered on :
11-06-2005

From Italy

Messages : 147

 OFF-Line

Hi to all,

I'm programming an ST7LITEU05B6 without problem with an rlink(raisonance).
I have connected a 3k3 resistor in series of the reset pin for insulation (as written in the datasheet).


I have a problem when I try to set the reset pin as output trought the muxcr1 and muxcr2 registers.

It seems to work correctly as output but the rlink told me that there is a problem on the reset pin and I can't reprogram the microcontroller.

I drive an npn transistor without pull-up resistor but with a pull down 10K resistor between the base and the emitter.

thanks for ideas

Spectre







 Profile   Quote  
laubey   Posted 11-07-2008 at 15:42   





Registered on :
06-22-2005

From France

Messages : 114

 OFF-Line

Hi,

The Rlink needs to reset the chip to communicate with it in ICC. Once you have configure the reset pin as output you can no more reset the device, so you need to power off the device, plug the Rlink and power on again.

Best regards

Laubey



 Profile   Quote  
Spectre   Posted 14-07-2008 at 15:41   



Registered on :
11-06-2005

From Italy

Messages : 147

 OFF-Line

Thanks laubey.

bye

Spectre



 Profile   Quote  
On Top

Search in the forums
 
Jump To