long long int division
Company  
ST Home | Microcontrollers

Index  »  ARM Cortex-M3 STM32  »  long long int division
     
   long long int division
 Moderated by :   »  STOne-32

Author
beginning argument    ( Replies received: 3 )
jaroslaw.oska   Posted 01-09-2008 at 14:08   



Registered on :
11-21-2008

Messages : 35

 OFF-Line

Hi,

I have a problem in compiling in gcc long long int data type.

I have linker error when I declare long long int as global variable and want to divide by another long long int variable.

example that generate error:

long long int a=1;
long long int b=1;
long long int c=1;

void Fun1(void){ //Fun1 is called form another file
a=1;
}

void Fun2(void){
a=b/c;
}


example that not generate error:

long long int a=1;
long long int b=1;
long long int c=1;

void Fun1(void){
a=1;
}

void Fun2(void){
Fun1();
a=b/c;
}


Can somebodey explain this?

Error:

Running : LD
\"C:\Program Files\Raisonance\Ride\arm-gcc\bin\arm-none-eabi-gcc.exe" -mcpu=cortex-m3 -mthumb -Wl,-T -Xlinker "C:\Documents and Settings\jarek\Pulpit\Projekty\STM\GLCD\KS0108\4\FWLib\project\RIDE\STM3210B-EVAL\Project.elf.ld" -u _start -Wl,-static -Wl,--gc-sections -nostartfiles -Wl,-Map -Xlinker "C:\Documents and Settings\jarek\Pulpit\Projekty\STM\GLCD\KS0108\4\FWLib\project\RIDE\lst\Project.map"
c:/program files/raisonance/ride/arm-gcc/bin/../lib/gcc/arm-none-eabi/4.2.1/../../../../arm-none-eabi/lib/thumb2\libc.a(lib_a-abort.o): In function `abort':
abort.c.text+0x8): undefined reference to `_exit'
c:/program files/raisonance/ride/arm-gcc/bin/../lib/gcc/arm-none-eabi/4.2.1/../../../../arm-none-eabi/lib/thumb2\libc.a(lib_a-signalr.o): In function `_getpid_r':
signalr.c.text+0x2): undefined reference to `_getpid'
c:/program files/raisonance/ride/arm-gcc/bin/../lib/gcc/arm-none-eabi/4.2.1/../../../../arm-none-eabi/lib/thumb2\libc.a(lib_a-signalr.o): In function `_kill_r':
signalr.c.text+0x16): undefined reference to `_kill'
c:/program files/raisonance/ride/arm-gcc/bin/../lib/gcc/arm-none-eabi/4.2.1/../../../../arm-none-eabi/lib/thumb2\libc.a(lib_a-sbrkr.o): In function `_sbrk_r':
sbrkr.c.text+0xc): undefined reference to `_sbrk'
collect2: ld returned 1 exit status

Build failed



 Profile   Quote  
tibo   Posted 01-09-2008 at 18:23   



Registered on :
06-09-2008

Messages : 39

 OFF-Line

try to link with libgcc (-lgcc).



 Profile   Quote  
st7   Posted 02-09-2008 at 07:32   



Registered on :
06-02-2008

Messages : 116

 OFF-Line

Hasn't this been answered on the Raisonance forum?

http://www.raisonance.com/Forum/punbb/viewtopic.php?pid=8718#p8718

If you're going to post the same question on different forums, you need to make sure that you keep every one updated.

At least provide a link between the two!



 Profile   Quote  
jaroslaw.oska   Posted 02-09-2008 at 09:07   



Registered on :
11-21-2008

Messages : 35

 OFF-Line

Quote:

On 02-09-2008 at 07:32, Anonymous wrote:
Hasn't this been answered on the Raisonance forum?

http://www.raisonance.com/Forum/punbb/viewtopic.php?pid=8718#p8718

If you're going to post the same question on different forums, you need to make sure that you keep every one updated.

At least provide a link between the two!




Hi,

Thanks for the answer.

Indeed the problem was solved on RIDE forum. They fix this problem in the Ride7 version 7.10.0000 and RKitARM version 1.10.0000.

I am sorry for not update this forum



 Profile   Quote  
On Top

Search in the forums
 
Jump To