Company  
ST Home | Microcontrollers | Product Evaluation Boards for Microcontrollers

Product Evaluation Boards for Microcontrollers

STMicroelectronics provides a range of evaluation boards with firmware examples and demos for exploring the complete array of device features and peripherals. Included firmware is based on ST-developed firmware libraries that users are free to use in their own applications. ST boards are fully documented and included design schematics that users are free to implement in their own application designs.

Boards include interfaces for supporting development tools, but typically do not come with debugging hardware or software included.

• 32-bit families – STM32, STR9, STR7
• 8-bit families – ST7 , uPSD

 

STM32 evaluation board
image_3

STM32F10xB general purpose evaluation board

Order code: STM3210B-EVAL

   

 

STR9 evaluation board
image_3

STR91xF general purpose evaluation board

Order code: STR910-EVAL

   

 

STR7 evaluation boards
image_3

STR75xF general purpose evaluation board

Order code: STR750-EVAL

   
image_3

STR73xF general purpose evaluation board

Order code: STR730-EVAL

   
image_3

STR71xF general purpose evaluation board

Order code: STR710-EVAL

   

 

ST7 evaluation boards
image_3

ST7232x & ST72521 general purpose evaluation board

Order code: ST7232X-EVAL

   
image_3

ST7DALI lighting control evaluation board

Order code: ST7DALI-EVAL

   
image_3

ST7 USB low speed evaluation board

Order code: ST7MDTULS-EVAL

   

 

uPSD evaluation boards
image_3

uPSD34xx development kit

Order code: DK3400

   
image_3

uPSD33xx development kit

Order code: DK3300-ELCD

   

 

News

 

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)