STMicroelectronics has complete, market-proven solutions for implementing high-speed, full-speed and low-speed peripherals. Indeed, market leaders rely on ST's microcontrollers to power their USB products. With a wide range of products in 20- to 64-pin packages, featuring 4K to 32K bytes of program memory, and several innovative products to come, ST has everything you need to meet your requirements.
|
 |
 |
High-speed USB: For high-performance applications such as mass-storage peripherals and security with storage capability devices, there is a need for the greatest speed, performance and reliability. The ST7268x family, compliant with the high-speed USB 2.0 specification, is just one of the advanced but cost-effective solutions from ST which excels in today's demanding applications.
ST7267
ST72681, ST72682 |
 |
Full-speed USB: To transfer large files via the USB connection (photo printer, audio, or other types of data) the full-speed USB 2.0 standard is promoted. Providing turn key solutions with evaluation board, firmware and PC drivers, the industry's first single-chip controller for USB Flash Drive applications, the ST7265 is the ideal low-cost solution.
ST7265
|
 |
Low-speed USB: The ST7263B microcontroller family is used in applications such as game pads keyboards, mice, UPS, and other industrial and computer and consumer devices. The USB interface supports the USB 2.0 low-speed protocol. This family is an ideal solution for a wide variety of applications that need to exchange short messages with the host computer.
ST7260
ST7263B |
 |
Smartcard: The ST7SCR
provides low pin-count and single-chip solutions for EMV smartcard
readers, with an exceptionally high level of integration. It
includes an integrated smartcard analog interface and UART.
The ST7GEM offers a full turn key solution
with pre-programmed software from the industry partner Gemalto.
ST7GEM
ST7SCR
|
| |
|
Product Selector |
 |
ST7 |
| |
|
| Applications |
 |
Computers and Peripherals
Data storage devices
Input/output devices
Mobiles
Printers |
 |
Consumer
Set top boxes |
 |
Industrial
Factory Automation
Point of Sales Applications |
| |
|
|
|
|
|