| ESDA8V2-1MX2 : EOS and ESD Transil™ protection for charger and battery port |
| SMA6F : Unidirectional 600 W high temperature Transil in SMA flat package |
| STPS5L60 : 5 A, 60 V power Schottky diode in SMC package |
SMM4F series Transil: 400 W 10/1000 µs surge rated IRmax = 0.2 µA with a VRM voltage range from 5 to 33 V. Maximum junction temperature of 175 °C |
USBULC6-2M6: Ultra-low capacitance ESD protection |
LFTVS18-1F3: ESD, electrical over-stress and reverse-battery protection device |
LNBTVSx-304S: protection for LNB voltage-regulator Transil™ |
ETP01-xx21: Common and differential mode protection for Ethernet 100 Mbit/s. |
USBULC6-2M6: High-speed USB2.0 protection for consumer and mobile phone applications. Rated 6 V – 1 pF in µQFN 1 mm x 1.45 mm for D+ and D- protection. |
ESDAULC6-3Bx: High-speed USB2.0 protection for consumer and mobile phone applications. Rated 6 V – 1 pF in SOT666 or flip-chip package. Embeds 3 bidirectional protection features. |
ESDALC6V1-1BT2: 6 V single-line ESD protection for mobile phones in thin SOD882 package. |