ST Life.augmented
mmc

STM32F4 Series

STM32F4 series of high-performance MCUs with DSP and FPU instructions

The ARM® Cortex®-M4-based STM32F4 series MCUs leverage ST’s NVM technology and ST’s ART Accelerator™ to reach the industry’s highest benchmark scores for Cortex-M-based microcontrollers with up to 225 DMIPS/608 CoreMark executing from Flash memory at up to 180 MHz operating frequency.
With dynamic power scaling, the current consumption running from Flash ranges from 89 µA/MHz on the STM32F410 up to 260 µA/MHz on the STM32F439.
The STM32F4 series consists of eight compatible product lines of digital signal controllers (DSC), a perfect symbiosis of the real-time control capabilities of an MCU and the signal processing performance of a DSP:

  • Advanced lines
    • 180 MHz CPU/225 DMIPS, up to 2 Mbytes of dual-bank Flash with SDRAM and Chrom-ART Accelerator™
      • STM32F469/479 – Quad-SPI interface, LCD-TFT controller and MPI-DSI interface
      • STM32F429/439 –  LCD-TFT controller
      • STM32F427/437 – serial audio interface, more performance and lower static power consumption
  • Foundation lines:
    • STM32F446 – 180 MHz/225 DMIPS, up to 512 Kbytes of Flash with dual Quad-SPI and SDRAM interfaces
    • STM32F407/417 – 168 MHz CPU/210 DMIPS, up to 1 Mbyte of Flash adding Ethernet MAC and camera interface
    • STM32F405/415 – 168 MHz CPU/210 DMIPS, up to 1 Mbyte of Flash with advanced connectivity and encryption
  • Access lines: The cost entry of the STM32F4 series!
    • 84 MHz CPU/105 DMIPS, the smallest, cost-effective solution with outstanding power efficiency (Dynamic Efficiency™)
      • STM32F401 – Less than 3 x 3mm with USB 2.0FS OTG and SDIO
    • 100 MHz CPU/125 DMIPS, outstanding power efficiency (Dynamic Efficiency™) and Batch Acquisition Mode (BAM, a new smart DMA-optimizing power consumption for data batching).
      • STM32F410 – New milestone in outstanding power efficiency (89 µA/MHz and 6 µA in Stop mode), true random number generator, low-power timer, and DAC. 
      • STM32F411 – High RAM density and enhanced peripheral set such as USB 2.0FS OTG and up to 5 SPI.
      • STM32F412 – High RAM and Flash memory density, USB interface, and enhanced peripheral set including a flexible external static memory controller with up to 16-bit data bus for LCD and external memories control, Dual mode Quad-SPI, CAN, DFSDM, and TRNG.
STM32 F4 series - 32-bit MCUs

STM32F469/F479 – enabling integrated IOT and wearable applications with advanced graphic user interface

The new STM32F469/479 product lines deliver high performance capability coupled with large memory resources and advanced graphic features enabling rich Internet of things and wearable application.

·         180 MHz/225 DMIPS, FPU and DSP capabilities 

·         2 Mbytes of internal Flash and 384 Kbytes of internal RAM

·         Chrom-ART accelerator for more animation and graphic effects

·         World first MCU embedding MIPI-Display Serial Interface  controller

·         TFT-LCD and parallel display interfaces

·         Extended connectivity including memory extensions, Ethernet, USB, SD/MMC and camera interfaces

The integrated MIPI-DSI controller opens the door to the most modern displays coming with higher pixel density, fewer pins, lower EMI and lower power consumption

 

 

Resources