Company
ST Home | Protection Devices | TVS Clamping Arrays | ESDALC6V1-1xx2 Series


ESDALC6V1-1xx2 series
Single line ESD protection devices

The importance of ESD protection is now widely acknowledged and adopted by designers of portable devices. It is well known that the ESD phenomenon is unpredictable and can have different consequences in various environments. Designers are always looking for flexible ESD protection devices that can be put wherever needed. ST’s new single line ESD protection devices provide a high level of protection and design flexibility while being highly cost-effective.
 
ESDALC6V1-1xx2 series products

The ESDALC6V1-1xx2 series are low capacitance ESD protection diodes in ultra small SMD plastic
packages designed to protect one signal line from the damage caused by ESD and other transients.
 
Part Number
Topology
Function
C @ 0V
typ
ESD Perf.
[kV]
VBR
[V]
Package
Topology
Unidirectional
ESD
protection
22pF
30
6.1
SOD882
Topology
Bidirectional
22pF
30
6.1
SOD882
Topology
Bidirectional
protection
22pF
30
6.1
Thin
SOD882
 
Performance

When selecting ESD protection solutions, the protection efficiency is always of primary concern. As a rule of thumb, ESD diodes should be put as close as possible to the entry point of ESD surges.

ESD test board and ESD response to IEC61000-4-2
ESD test board
ESD response to IEC61000-4-2
standard (+15kV air discharge)
 
ST’s single line ESD protection device is designed to meet various design requirements, especially in some specific applications like keypads in portable devices. The keypad is a large area with multiple and distributed contact points that are susceptible to ESD discharges.

Schematic of single line ESD protection
Typical application schematic of single line ESD protection.
When an ESD surge strikes an I/O port, the ESD diode
diverts the instantaneous over-current to the ground and
clamps the over-voltage to a safe level (Vout)
 
When a +15kV ESD discharge is applied on the input side of ESDALC6V1-1M2, the remaining voltage on the output side, (Vout) is 21V maximum, and less than 10V after 20ns, which means excellent ESD protection performance and efficiency. In comparison, in other solutions like varistors the remaining voltage will reach more than 150V. In addition, ST’s ESD diodes provide other advantages over varistors, such as lower leakage current, faster response time and higher reliability.
 
Space saving

ST's single line ESD protection devices are housed in the newest SOD882 package, which is a two I/O pin micro package occupying only 0.6mm2 PCB space. Along with the trend of slim and super slim mobile phones, the newest thin SOD882 package is available with a thickness of 0.4mm max.
SOD882 and Thin SOD882 height comparison
SOD882 and thin SOD882 height comparison