Company
ST Home | Smartcard ICs | ST32, 32-bit smartcard ICs for communications |

ST32, 32-bit smartcard ICs for communications

The ST32 family features the unrivalled computing power of an ARM CortexTM-M3 32-bit core, still with the flexibility of 90 nm embedded Flash technology.
With Flash densities ranging from 256-Kbytes to 512-Kbytes, the ST32 family is tailored to address the 64-Kbyte to 256-Kbyte JAVA (U)SIM market.

With its extended features, the ST32-M family is designed to comply with the demanding quality requirements of M2M applications.

 
 
ST32 32-bit smartcard ICs for communications
ST32, 32-bit Flash microcontrollers for mobile Product selector
ST32-M, 32-bit Flash microcontrollers for M2M Product selector
 
Product key features
32-bit smartcard ICs for mobile
 
Key features   Key features
32-bit ARM CortexTM-M3 CPU 32-bit ARM Cortex™-M3 CPU
512-Kbytes or 416-Kbytes Flash with 12-Kbytes RAM   512-KByte or 416-Kbyte Flash with 12-Kbyte RAM
  320-Kbytes or 256-Kbytes Flash with 8-Kbytes RAM     320-KByte or 256-Kbyte Flash with 8-Kbyte RAM
1.8 V, 3 V and 5 V Vcc range   1.8 V, 3 V and 5 V Vcc range
  CPU clock: 21 MHz typical     CPU clock: 15 MHz typical
          Extended temperature range: -40 to 105 °C
          Extended cycling: 500 kcycles/page or 50 Mcycles/sector
          Extended data retention: 10 years at 105 °C or 15 years at 85 °C
 
Product news
Press Announcement, November 02, 2009:
STMicroelectronics Raises Standards in Power Saving, Performance and Time-to-Market for Machine-to-Machine Cellular Connections
 
Product brochures and selectors
Product brochures and selectors for smartcards ICs