ST4SIM-300M
Active
Education Design Win
GSMA eSIM for IoT system-on-chip solution for IoT environment

Download databrief

Product overview

Description

The ST4SIM-300M is a STMicroelectronics top-class GSMA embedded SIM (eSIM or eUICC) product designed for all IoT devices.

It is compliant with the GSM Association (GSMA) specification SGP.32 v1.2.

The ST4SIM-300M can remotely manage profiles of different MNOs while ensuring the appropriate security level to all eUICC stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).

The device can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).

The device provides a secure and interoperable Java® Card environment compliant with Java® Card v. 3.0.5 Classic. Moreover, the device integrates the most advanced UICC features compliant with GlobalPlatform®, ETSI and 3GPP specifications.

The ST4SIM-300M integrates a dynamic memory management with Java® Card garbage collection mechanism optimizing the usage of the memory.

The ST4SIM-300M is based on the ST33K1M5M, an industrial grade hardware solution (JEDEC) supporting severe conditions. This solution is a tamper-resistant secure element certified by Common Criteria EAL6+, with a powerful 32-bit Arm® Cortex®-M35P CPU.

  • All features

      • Remote SIM provisioning compliant with GSMA eSIM for IoT and TCA specifications
      • Bootstrap connectivity profile provided by a trusted partner
      • Compliant with 4G (LTE) / NB-IOT / CAT–M networks and 5G SA with USIM SUCI calculation support
      • Network access applications supported: USIM / ISIM
      • Secure element access control (ARF / PKCS#15)
      • OTA capability over SMS, CAT-TP and HTTPS (including DNS)
      • Multi-Interfaces able to combine eSIM + eSE
      • Up to 512 KB of nonvolatile memory available for MNO profiles
      • Up to 20 KB of volatile memory available
    • Hardware
      • Product available on ST33K1M5M
      • ST33 product based on a 32-bit Arm® Cortex®-M35P CPU core
      • Supply voltage: Supply voltage ranges: 1.8 V, 3 V
      • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
      • Serial peripheral interface or I²C, depending on packages
      • Industrial qualification (JEDEC JESD47)
      • Operating temperature: -40°C to +105°C
      • Common Criteria EAL6+
    • ECOPACK-compliant packages
      • Card plugin 2FF, 3FF, or 4FF
      • VFDFPN8 5 × 6 mm, wettable flank (MFF2)
      • WLCSP24
    • Security
      • Symmetric cryptography DES / 3DES / AES
      • Asymmetric cryptography RSA (up to 2048 bits)
      • HTTPS remote management TLS v1.0, v1.1 and v1.2
      • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpoolP256r1
      • Authentication algorithm: MILENAGE and TUAK
    • Software standard compliancy
      • GSMA SGP.32 v1.2
      • TCA interoperable profile v3.3.1
      • Java® Card v3.0.5 Classic
      • GlobalPlatform® card specification v2.3, including amendments B, C, D, F, and H
      • GlobalPlatform® enhancement with SCP11 ELF upgrade
      • OS update mechanism
      • ETSI and 3GPP release 17 (API release 16)
      • Power-saving features (PSM and eDRX) defined by ETSI release 17
    • Certifications
      • GSMA certificate: GSMA-CB-SM-RSP00173-01
      • Global Platform certificates: GP_QC_0764

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST4SIM-300M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST4SI3M004600HFW
Active
VFDFPN 8 5X6 WETTABLE FLANK Industrial N/A - -

ST4SI3M004600HFW

Package:

VFDFPN 8 5X6 WETTABLE FLANK

Material Declaration**:

Marketing Status

Active

Package

VFDFPN 8 5X6 WETTABLE FLANK

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Service and Connectivity Provider
ST4SI3M004600HFW

Distributor availability of ST4SI3M004600HFW

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST4SI3M004600HFW Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4SI3M004600HFW

Service and Connectivity Provider:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

ST4SIM-300, GSMA eSIM for IoT solution